Item # |
Item Name |
Manufacturer Part Number |
Dynamic Torque |
Efficiency Rating |
Static Torque Capacity |
|---|---|---|---|---|---|
| 01262915 | N/A Nook 0.234 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | N/A 80252 | N/A 31250 in·lb | N/A 34 % | N/A 100000 in·lb |
| 01262933 | N/A Nook 0.199 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | N/A 80254 | N/A 31250 in·lb | N/A 20 % | N/A 100000 in·lb |
| 06111706 | N/A Nook 0.149 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | N/A 20153F | N/A 11250 in·lb | N/A 40 % | N/A 36000 in·lb |
| 06792332 | N/A Nook 0.094 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | N/A 20105 | N/A 5000 in·lb | N/A 34 % | N/A 16000 in·lb |
| 06824595 | N/A Nook 0.105 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | N/A 20104 | N/A 5000 in·lb | N/A 38 % | N/A 16000 in·lb |