COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Dynamic Torque

Efficiency Rating

Static Torque Capacity

01262915 N/A Nook 0.234 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80252 N/A 31250 in·lb N/A 34 % N/A 100000 in·lb
01262933 N/A Nook 0.199 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80254 N/A 31250 in·lb N/A 20 % N/A 100000 in·lb
06111706 N/A Nook 0.149 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20153F N/A 11250 in·lb N/A 40 % N/A 36000 in·lb
06792332 N/A Nook 0.094 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20105 N/A 5000 in·lb N/A 34 % N/A 16000 in·lb
06824595 N/A Nook 0.105 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20104 N/A 5000 in·lb N/A 38 % N/A 16000 in·lb
Unit of Measure
1 2 3