Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Nominal Screw Diameter |
|---|---|---|---|---|
| 02858097 | N/A Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support | N/A Nook | N/A EZF-2030 | N/A 30 mm |
| 04258979 | N/A Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support | N/A Nook | N/A EZF-2020 | N/A 20 mm |
| 05767639 | N/A Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support | N/A Nook | N/A EZF-3025 | N/A 25 mm |
| 05947132 | N/A Nook 15 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support | N/A Nook | N/A EZF-3015 | N/A 15 mm |
| 06111214 | N/A Nook 12 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support | N/A Nook | N/A EZF-3012 | N/A 12 mm |
| 06111750 | N/A Nook 10 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support | N/A Nook | N/A EZF-3010 | N/A 10 mm |