Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Nominal Screw Diameter |
|---|---|---|---|---|
| 02094589 | N/A Nook 17 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support | N/A Nook | N/A EZF-4017 | N/A 17 mm |
| 02094590 | N/A Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support | N/A Nook | N/A EZF-4020 | N/A 20 mm |
| 02094591 | N/A Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support | N/A Nook | N/A EZF-4025 | N/A 25 mm |
| 02094592 | N/A Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support | N/A Nook | N/A EZF-4030 | N/A 30 mm |