Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02664829 | N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 3600 lbf | N/A 100 rpm | N/A 1.06 in | N/A 0.5000 in |
| 02664830 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 5780 lbf | N/A 100 rpm | N/A 1.31 in | N/A 0.625 in |
| 02664831 | N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 8530 lbf | N/A 100 rpm | N/A 1.50 in | N/A 0.7500 in |
| 02664832 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 14200 lbf | N/A 100 rpm | N/A 1.75 in | N/A 1 in |
| 02664833 | N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 19300 lbf | N/A 100 rpm | N/A 2.0000 in | N/A 1.125 in |
| 02664834 | N/A RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 37900 lbf | N/A 100 rpm | N/A 3.00 in | N/A 1.5000 in |
| 02664835 | N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 7130 lbf | N/A 100 rpm | N/A 1.13 in | N/A 1 in |
| 02664836 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 25300 lbf | N/A 100 rpm | N/A 2.50 in | N/A 1.25 in |
| 02664837 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 12500 lbf | N/A 100 rpm | N/A 1.38 in | N/A 1.25 in |
| 02664838 | N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 19900 lbf | N/A 100 rpm | N/A 1.63 in | N/A 1.5000 in |
| 02664839 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 28500 lbf | N/A 100 rpm | N/A 1.88 in | N/A 1.750 in |
| 02664840 | N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 38500 lbf | N/A 100 rpm | N/A 2.13 in | N/A 2 in |
| 02664841 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 44900 lbf | N/A 100 rpm | N/A 2.38 in | N/A 2.250 in |
| 02664842 | N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 7130 lbf | N/A 100 rpm | N/A 1.13 in | N/A 1 in |
| 02664843 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 12500 lbf | N/A 100 rpm | N/A 1.38 in | N/A 1.25 in |
| 02664844 | N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 19900 lbf | N/A 100 rpm | N/A 1.63 in | N/A 1.5000 in |
| 02664845 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 28500 lbf | N/A 100 rpm | N/A 1.88 in | N/A 1.750 in |
| 02664846 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 878 lbf | N/A 100 rpm | N/A 0.63 in | N/A 0.562 in |
| 02664847 | N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 988 lbf | N/A 100 rpm | N/A 0.69 in | N/A 0.625 in |
| 02664848 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 2350 lbf | N/A 100 rpm | N/A 1 in | N/A 0.875 in |
| 02664849 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 8180 lbf | N/A 100 rpm | N/A 1.88 in | N/A 1.3750 in |