COMPANY HEADER
Print Back
Bodine 2.8 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (05360221)
Unit of Measure
1 2 3 4 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01782773 N/A Bodine 280.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 19 in·lb N/A 5:1 N/A 1/9 hp
01782774 N/A Bodine 93.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 49 in·lb N/A 15:1 N/A 1/9 hp
01782775 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 83 in·lb N/A 30:1 N/A 1/9 hp
01782776 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 104 in·lb N/A 50:1 N/A 1/9 hp
01782777 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 93 in·lb N/A 60:1 N/A 1/9 hp
01782780 N/A Bodine 12.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.78 A N/A 290 in·lb N/A 120:1 N/A 1/7 hp
01782781 N/A Bodine 7.4 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.78 A N/A 375 in·lb N/A 190:1 N/A 1/7 hp
01783120 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 278 in·lb N/A 80:1 N/A 1/6 hp
01783121 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 230 in·lb N/A 60:1 N/A 1/4 hp
01783122 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 307 in·lb N/A 80:1 N/A 1/4 hp
01783123 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 290 in·lb N/A 120:1 N/A 1/4 hp
01783124 N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 375 in·lb N/A 190:1 N/A 1/4 hp
01783125 N/A Bodine 5.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 380 in·lb N/A 280:1 N/A 1/4 hp
02056373 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 121 in·lb N/A 75:1 N/A 3/8 hp
02056374 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 113 in·lb N/A 40:1 N/A 3/8 hp
02056375 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 103 in·lb N/A 20:1 N/A 3/8 hp
02056376 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 101 in·lb N/A 10:1 N/A 3/8 hp
02056377 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 54 in·lb N/A 5:1 N/A 3/8 hp
02056378 N/A Bodine 6.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 380 in·lb N/A 280:1 N/A 3/8 hp
02056379 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 290 in·lb N/A 120:1 N/A 3/8 hp
02056380 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 230 in·lb N/A 60:1 N/A 3/8 hp
02056381 N/A Bodine 3.3 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.70 A N/A 296 in·lb N/A 48:1 N/A 3/4 hp
02056382 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.70 A N/A 285 in·lb N/A 36:1 N/A 3/4 hp
02056383 N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.70 A N/A 256 in·lb N/A 18:1 N/A 3/4 hp
02056384 N/A Bodine 16.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.70 A N/A 178 in·lb N/A 10:1 N/A 3/4 hp
Unit of Measure
1 2 3 4