COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

03358098 N/A NTN 70 Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7026 N/A 130 mm N/A Open N/A 200 mm
02282250 N/A NTN 72 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7204CP5 N/A 20 mm N/A Open N/A 47 mm
04683919 N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205CG/GNP4 N/A 25 mm N/A Open N/A 52 mm
06229198 N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205CP4 N/A 25 mm N/A Open N/A 52 mm
00144350 N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7208BL1G/GL N/A 40 mm N/A Open N/A 80 mm
05989772 N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7208CG/GNP4 N/A 40 mm N/A Open N/A 80 mm
05680618 N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7208CP5 N/A 40 mm N/A Open N/A 80 mm
00059364 N/A NTN 72 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7209B N/A 45 mm N/A Open N/A 85 mm
00144352 N/A NTN 72 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7210BL1G/GL N/A 50 mm N/A Open N/A 90 mm
02280734 N/A NTN 72 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7212BGC3 N/A 60 mm N/A Open N/A 110 mm
05839885 N/A NTN 72 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7213BG N/A 65 mm N/A Open N/A 120 mm
03735552 N/A NTN 72 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7217 N/A 85 mm N/A Open N/A 150 mm
03964686 N/A NTN 72 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7217BGC3 N/A 85 mm N/A Open N/A 150 mm
00059769 N/A NTN 72 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7217BL1G N/A 85 mm N/A Open N/A 150 mm
00059784 N/A NTN 72 Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7218B N/A 90 mm N/A Open N/A 160 mm
00059814 N/A NTN 72 Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7218BL1G N/A 90 mm N/A Open N/A 160 mm
00059852 N/A NTN 72 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7219BG N/A 95 mm N/A Open N/A 170 mm
00059864 N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220B N/A 100 mm N/A Open N/A 180 mm
03889519 N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220BL1BG N/A 100 mm N/A Open N/A 180 mm
00144353 N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220BL1G/GL N/A 100 mm N/A Open N/A 180 mm
00059910 N/A NTN 72 Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7222BL1 N/A 110 mm N/A Open N/A 200 mm
04510620 N/A NTN 72 Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7222BL1BG N/A 110 mm N/A Open N/A 200 mm
02382895 N/A NTN 72 Series 120 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7224CP4 N/A 120 mm N/A Open N/A 215 mm
00059970 N/A NTN 72 Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7226BL1BG N/A 130 mm N/A Open N/A 230 mm
05554018 N/A NTN 72 Series 190 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7238BG N/A 190 mm N/A Open N/A 340 mm
Unit of Measure
« 6 7 8 9 10 »