Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00043861 | N/A NTN 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5201C3 | N/A 12 mm | N/A 0.6 mm | N/A 32 mm |
| 04510626 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5202 | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 01447737 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5202CLLU | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 02280719 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5202CZZ | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 02300224 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5203 | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |
| 02300571 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5203NR | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |
| 00044070 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5204C3 | N/A 20 mm | N/A 1 mm | N/A 47 mm |
| 04323713 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5204CLLU | N/A 20 mm | N/A 1 mm | N/A 47 mm |
| 00044047 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5204LLUC3 | N/A 20 mm | N/A 1 mm | N/A 47 mm |
| 05777707 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5205 | N/A 25 mm | N/A 1 mm | N/A 52 mm |
| 00050014 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5205CLLU | N/A 25 mm | N/A 1 mm | N/A 52 mm |
| 02300574 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5205CZZ | N/A 25 mm | N/A 1 mm | N/A 52 mm |
| 02288472 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5206C4 | N/A 30 mm | N/A 1 mm | N/A 62 mm |
| 03694584 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5206CZZ | N/A 30 mm | N/A 1 mm | N/A 62 mm |
| 00044397 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5206CZZC3 | N/A 30 mm | N/A 1 mm | N/A 62 mm |
| 00044418 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5206NR | N/A 30 mm | N/A 1 mm | N/A 62 mm |
| 02300231 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5207NR | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |
| 00044567 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5207NRC3 | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |
| 00044548 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5207ZZG15 | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |
| 02249714 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5208CLLUC3 | N/A 40 mm | N/A 1.1 mm | N/A 80 mm |
| 04142393 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5208W | N/A 40 mm | N/A 1.1 mm | N/A 80 mm |
| 02249716 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5209CLLD/L417 | N/A 45 mm | N/A 1.1 mm | N/A 85 mm |
| 04918060 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5209CZZC3 | N/A 45 mm | N/A 1.1 mm | N/A 85 mm |
| 02300597 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5209NR | N/A 45 mm | N/A 1.1 mm | N/A 85 mm |
| 00045031 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5210CLLU | N/A 50 mm | N/A 1.1 mm | N/A 90 mm |