Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 01509002 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 5820 lbf |
| 03766176 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3125 in | N/A Round | N/A 5820 lbf |
| 01509003 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 01509004 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 01453258 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 01509005 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 03357919 | N/A AMI 1.5625 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5625 in | N/A Round | N/A 6590 lbf |
| 03768542 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 45 mm | N/A Round | N/A 3350 kgf |
| 03770989 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6250 in | N/A Round | N/A 7420 lbf |
| 01509006 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6875 in | N/A Round | N/A 7420 lbf |
| 01509007 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.7500 in | N/A Round | N/A 7420 lbf |
| 03768543 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 50 mm | N/A Round | N/A 3600 kgf |
| 03770990 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.8750 in | N/A Round | N/A 7940 lbf |
| 01509008 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.9375 in | N/A Round | N/A 7940 lbf |
| 03768544 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 55 mm | N/A Round | N/A 4400 kgf |
| 03470559 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.0000 in | N/A Round | N/A 9700 lbf |
| 03556367 | N/A AMI 2.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1250 in | N/A Round | N/A 9700 lbf |
| 01509010 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1875 in | N/A Round | N/A 9700 lbf |
| 03768545 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 60 mm | N/A Round | N/A 5350 kgf |
| 03770991 | N/A AMI 2.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.2500 in | N/A Round | N/A 11800 lbf |
| 03770992 | N/A AMI 2.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.3750 in | N/A Round | N/A 11800 lbf |
| 01509011 | N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.4375 in | N/A Round | N/A 11800 lbf |
| 03774213 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Round | N/A 1310 kgf |
| 02589245 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.7500 in | N/A Round | N/A 2890 lbf |
| 03774214 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Round | N/A 1430 kgf |