COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

03652922 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 3150 lbf
03774215 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 2000 kgf
03768436 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Round N/A 4410 lbf
03771832 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 4410 lbf
03768438 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 4410 lbf
03774216 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Round N/A 2640 kgf
03768440 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 5820 lbf
03768442 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Round N/A 5820 lbf
03771833 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Round N/A 5820 lbf
03747168 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Round N/A 2990 kgf
03768443 N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Round N/A 6590 lbf
02663664 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Round N/A 3350 kgf
03766644 N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Round N/A 7420 lbf
03517362 N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Round N/A 7420 lbf
03774217 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Round N/A 3600 kgf
03766645 N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 7940 lbf
03303681 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 55 mm N/A Round N/A 4400 kgf
03665270 N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 9700 lbf
03771834 N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 9700 lbf
03774219 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 60 mm N/A Round N/A 5350 kgf
02861121 N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.4375 in N/A Round N/A 11800 lbf
02710457 N/A AMI 10 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 10 mm N/A Round N/A 470 kgf
03772411 N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 12 mm N/A Round N/A 520 kgf
01672220 N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 15 mm N/A Round N/A 570 kgf
02922193 N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 17 mm N/A Round N/A 610 kgf
Unit of Measure
« 11 12 13 14 15 »