Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03768447 | N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.5000 in | N/A Round | N/A 20800 lbf |
| 02930763 | N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 70 mm | N/A Round | N/A 10600 kgf |
| 03766655 | N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.6875 in | N/A Round | N/A 23400 lbf |
| 03768448 | N/A AMI 2.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.7500 in | N/A Round | N/A 23400 lbf |
| 03774239 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 75 mm | N/A Round | N/A 11600 kgf |
| 03224824 | N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.9375 in | N/A Round | N/A 25600 lbf |
| 03774240 | N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.0000 in | N/A Round | N/A 25600 lbf |
| 03003140 | N/A AMI 80 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 80 mm | N/A Round | N/A 12540 kgf |
| 03771848 | N/A AMI 3.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.1875 in | N/A Round | N/A 27650 lbf |
| 02043435 | N/A AMI 85 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 85 mm | N/A Round | N/A 13500 kgf |
| 03768449 | N/A AMI 3.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.2500 in | N/A Round | N/A 29700 lbf |
| 03774242 | N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 90 mm | N/A Round | N/A 14600 kgf |
| 03771849 | N/A AMI 3.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.4375 in | N/A Round | N/A 32200 lbf |
| 03768450 | N/A AMI 3.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.5000 in | N/A Round | N/A 32200 lbf |
| 03774243 | N/A AMI 95 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 95 mm | N/A Round | N/A 15600 kgf |
| 03768451 | N/A AMI 3.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.7500 in | N/A Round | N/A 34400 lbf |
| 03774244 | N/A AMI 100 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 100 mm | N/A Round | N/A 17700 kgf |
| 03766656 | N/A AMI 3.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.9375 in | N/A Round | N/A 39000 lbf |
| 03774245 | N/A AMI 4.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 4.0000 in | N/A Round | N/A 39000 lbf |
| 03774246 | N/A AMI 105 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 105 mm | N/A Round | N/A 18700 kgf |
| 03774247 | N/A AMI 110 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 110 mm | N/A Round | N/A 20900 kgf |
| 03771850 | N/A AMI 4.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 4.4375 in | N/A Round | N/A 46100 lbf |
| 03774248 | N/A AMI 120 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 120 mm | N/A Round | N/A 21100 kgf |
| 02964238 | N/A AMI 130 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 130 mm | N/A Round | N/A 23400 kgf |
| 03774249 | N/A AMI 140 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 140 mm | N/A Round | N/A 26000 kgf |