Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03765729 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 15 mm | N/A Round | N/A 975 kgf |
| 02922234 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.6250 in | N/A Round | N/A 2150 lbf |
| 02621054 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 17 mm | N/A Round | N/A 975 kgf |
| 02969686 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Round | N/A 1310 kgf |
| 02702553 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.7500 in | N/A Round | N/A 2890 lbf |
| 02789978 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Round | N/A 1430 kgf |
| 02781484 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.8750 in | N/A Round | N/A 3150 lbf |
| 03769711 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.9375 in | N/A Round | N/A 3150 lbf |
| 00586353 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.0000 in | N/A Round | N/A 3150 lbf |
| 03672534 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Round | N/A 2000 kgf |
| 03769712 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1250 in | N/A Round | N/A 4410 lbf |
| 02474768 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1875 in | N/A Round | N/A 4410 lbf |
| 03769713 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 4410 lbf |
| 01646624 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Round | N/A 2640 kgf |
| 03061786 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 5820 lbf |
| 03773661 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3125 in | N/A Round | N/A 5820 lbf |
| 03407679 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 03466119 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 03772404 | N/A AMI 10 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 10 mm | N/A Round | N/A 470 kgf |
| 03772405 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 12 mm | N/A Round | N/A 520 kgf |
| 03772406 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 15 mm | N/A Round | N/A 570 kgf |
| 03772407 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 17 mm | N/A Round | N/A 610 kgf |
| 03772408 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Round | N/A 955 kgf |
| 03772409 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Round | N/A 1030 kgf |
| 03772410 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Round | N/A 1350 kgf |