Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 04594299 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 50 mm | N/A Round | N/A 6300 kgf |
| 03771872 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.9375 in | N/A Round | N/A 13900 lbf |
| 04594292 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 55 mm | N/A Round | N/A 7300 kgf |
| 03768489 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1875 in | N/A Round | N/A 16100 lbf |
| 04594293 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 60 mm | N/A Round | N/A 8300 kgf |
| 03768490 | N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.4375 in | N/A Round | N/A 18300 lbf |
| 04594300 | N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 70 mm | N/A Round | N/A 10600 kgf |
| 03771873 | N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.6875 in | N/A Round | N/A 23400 lbf |
| 04596256 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 75 mm | N/A Round | N/A 11600 kgf |
| 03771874 | N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.9375 in | N/A Round | N/A 25600 lbf |
| 03774685 | N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.0000 in | N/A Round | N/A 25600 lbf |
| 04596079 | N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 90 mm | N/A Round | N/A 14600 kgf |
| 03774794 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.5000 in | N/A Round | N/A 2150 lbf |
| 03774795 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.6250 in | N/A Round | N/A 2150 lbf |
| 02994091 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Tapered 1:12 | N/A 1430 kgf |
| 03620409 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.7500 in | N/A Tapered 1:12 | N/A 3150 lbf |
| 02922196 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Tapered 1:12 | N/A 2000 kgf |
| 03765712 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.9375 in | N/A Tapered 1:12 | N/A 4410 lbf |
| 03773229 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.0000 in | N/A Tapered 1:12 | N/A 4410 lbf |
| 03773652 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.8750 in | N/A Tapered 1:12 | N/A 4410 lbf |
| 03769276 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Tapered 1:12 | N/A 2640 kgf |
| 03768512 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1875 in | N/A Round | N/A 5820 lbf |
| 03765713 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1250 in | N/A Tapered 1:12 | N/A 5820 lbf |
| 03769277 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Tapered 1:12 | N/A 2990 kgf |
| 03768513 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3125 in | N/A Tapered 1:12 | N/A 6590 lbf |