Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03770635 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 12 mm | N/A Round | N/A 975 kgf |
| 02084875 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.5000 in | N/A Round | N/A 2150 lbf |
| 03656336 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 15 mm | N/A Round | N/A 975 kgf |
| 02084876 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.6250 in | N/A Round | N/A 2150 lbf |
| 02170196 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 17 mm | N/A Round | N/A 975 kgf |
| 02968191 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Round | N/A 1310 kgf |
| 02084877 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.7500 in | N/A Round | N/A 2890 lbf |
| 01604162 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Round | N/A 1430 kgf |
| 02084878 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.8750 in | N/A Round | N/A 3150 lbf |
| 02084879 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.9375 in | N/A Round | N/A 3150 lbf |
| 02084880 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.0000 in | N/A Round | N/A 3150 lbf |
| 01479008 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Round | N/A 2000 kgf |
| 02084881 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1250 in | N/A Round | N/A 4410 lbf |
| 02084882 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1875 in | N/A Round | N/A 4410 lbf |
| 02084883 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 4410 lbf |
| 03037536 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Round | N/A 2640 kgf |
| 02084884 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 5820 lbf |
| 03770205 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3125 in | N/A Round | N/A 5820 lbf |
| 02084885 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 02084886 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 03037537 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 02084887 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 03770636 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 45 mm | N/A Round | N/A 3350 kgf |
| 02084867 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6250 in | N/A Round | N/A 7420 lbf |
| 02084868 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6875 in | N/A Round | N/A 7420 lbf |