Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03773912 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 0.6250 in | N/A Round | N/A 2150 lbf |
| 03773923 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 1.4375 in | N/A Round | N/A 5820 lbf |