Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03000083 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.6250 in | N/A Round | N/A 2450 lbf |
| 04594364 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.6250 in | N/A Round | N/A 2450 lbf |
| 01477721 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.7500 in | N/A Round | N/A 2450 lbf |
| 04594365 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.7500 in | N/A Round | N/A 2450 lbf |
| 01477720 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.0000 in | N/A Round | N/A 2680 lbf |
| 04594366 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.0000 in | N/A Round | N/A 2680 lbf |
| 02974155 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.1875 in | N/A Round | N/A 3750 lbf |
| 04594367 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.1875 in | N/A Round | N/A 3750 lbf |
| 02441642 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.2500 in | N/A Round | N/A 4950 lbf |
| 04594368 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.2500 in | N/A Round | N/A 4950 lbf |
| 03772489 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.4375 in | N/A Round | N/A 4950 lbf |
| 04594369 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.4375 in | N/A Round | N/A 4950 lbf |
| 02777698 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.5000 in | N/A Round | N/A 5600 lbf |
| 04594370 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.5000 in | N/A Round | N/A 5600 lbf |
| 03072810 | N/A AMI 10 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 10 mm | N/A Round | N/A 400 kgf |
| 03770465 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 12 mm | N/A Round | N/A 440 kgf |
| 03669364 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 15 mm | N/A Round | N/A 485 kgf |
| 03770466 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 17 mm | N/A Round | N/A 520 kgf |
| 03770467 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 20 mm | N/A Round | N/A 810 kgf |
| 03770468 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 25 mm | N/A Round | N/A 875 kgf |
| 03770469 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 30 mm | N/A Round | N/A 1150 kgf |
| 03774208 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 12 mm | N/A Round | N/A 1110 kgf |
| 03774209 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.5000 in | N/A Round | N/A 2450 lbf |
| 04594371 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.5000 in | N/A Round | N/A 2450 lbf |
| 04594372 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 12 mm | N/A Round | N/A 1110 kgf |