COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

04594707 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 0.7500 in N/A Round N/A 2890 lbf
04594708 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 0.7500 in N/A Round N/A 2890 lbf
04594709 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 0.7500 in N/A Round N/A 2890 lbf
03771837 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 20 mm N/A Round N/A 1310 kgf
04594710 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 20 mm N/A Round N/A 1310 kgf
01509012 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Round N/A 1430 kgf
01509086 N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.8750 in N/A Round N/A 3150 lbf
02759981 N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 0.8750 in N/A Round N/A 3150 lbf
04594711 N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 0.8750 in N/A Round N/A 3150 lbf
01509087 N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.9375 in N/A Round N/A 3150 lbf
0584808 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 3150 lbf
01538413 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.0000 in N/A Round N/A 3150 lbf
04594712 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.0000 in N/A Round N/A 3150 lbf
04594713 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.0000 in N/A Round N/A 3150 lbf
04594714 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.0000 in N/A Round N/A 3150 lbf
03771838 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 25 mm N/A Round N/A 1430 kgf
04594715 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 25 mm N/A Round N/A 1430 kgf
01482029 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 2000 kgf
01848236 N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0625 in N/A Round N/A 4410 lbf
03767007 N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.0625 in N/A Round N/A 4410 lbf
04594716 N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.0625 in N/A Round N/A 4410 lbf
01509017 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Round N/A 4410 lbf
03771606 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.1250 in N/A Round N/A 4410 lbf
04594717 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.1250 in N/A Round N/A 4410 lbf
02069457 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 4410 lbf
Unit of Measure
« 11 12 13 14 15 »