COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

03767008 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.1875 in N/A Round N/A 4410 lbf
04594718 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.1875 in N/A Round N/A 4410 lbf
04594719 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.1875 in N/A Round N/A 4410 lbf
04594720 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.1875 in N/A Round N/A 4410 lbf
01848237 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 4410 lbf
01538415 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Round N/A 4410 lbf
04594721 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.2500 in N/A Round N/A 4410 lbf
04594722 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.2500 in N/A Round N/A 4410 lbf
04594723 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Round N/A 4410 lbf
03771839 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 30 mm N/A Round N/A 2000 kgf
04594724 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 30 mm N/A Round N/A 2000 kgf
01509061 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Round N/A 2640 kgf
01264685 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 5820 lbf
03771607 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Round N/A 5820 lbf
04594725 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.2500 in N/A Round N/A 5820 lbf
04594726 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.2500 in N/A Round N/A 5820 lbf
04594727 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Round N/A 5820 lbf
03772364 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 5820 lbf
02067510 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Round N/A 5820 lbf
03767009 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.3125 in N/A Round N/A 5820 lbf
04594728 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.3125 in N/A Round N/A 5820 lbf
03770999 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Round N/A 5820 lbf
02067465 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Round N/A 5820 lbf
03771608 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.3750 in N/A Round N/A 5820 lbf
04594729 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Kanigen Protection N/A 1.3750 in N/A Round N/A 5820 lbf
Unit of Measure
« 11 12 13 14 15 »