Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 04594730 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 04594731 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 03772365 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 01509020 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 03643433 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 04594732 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 04594733 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 04594734 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 03771000 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 03771840 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 35 mm | N/A Round | N/A 2640 kgf |
| 04594735 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 35 mm | N/A Round | N/A 2640 kgf |
| 03766648 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Round | N/A 2640 kgf |
| 01899009 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 01509021 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 03716343 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 04594736 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 04594737 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 04594738 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 03772366 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 02660923 | N/A AMI 1.5625 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5625 in | N/A Round | N/A 6590 lbf |
| 03771841 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 04594739 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 03766650 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 0585926 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 45 mm | N/A Round | N/A 3350 kgf |
| 01509022 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6250 in | N/A Round | N/A 7420 lbf |