Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 01509036 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.0000 in | N/A Round | N/A 9700 lbf |
| 03774421 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 55 mm | N/A Round | N/A 5350 kgf |
| 01509037 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.0000 in | N/A Round | N/A 11800 lbf |
| 01509078 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1875 in | N/A Round | N/A 11800 lbf |
| 03771863 | N/A AMI 2.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.2500 in | N/A Round | N/A 11800 lbf |
| 03771864 | N/A AMI 2.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.3750 in | N/A Round | N/A 12900 lbf |
| 03949219 | N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.4375 in | N/A Round | N/A 12900 lbf |
| 03547359 | N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 65 mm | N/A Round | N/A 6350 kgf |
| 01509039 | N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.5000 in | N/A Round | N/A 14000 lbf |
| 02782917 | N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 70 mm | N/A Round | N/A 6750 kgf |
| 01509104 | N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.6875 in | N/A Round | N/A 14900 lbf |
| 03771865 | N/A AMI 2.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.7500 in | N/A Round | N/A 14900 lbf |
| 03774422 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 75 mm | N/A Round | N/A 7400 kgf |
| 01509081 | N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.9375 in | N/A Round | N/A 16300 lbf |
| 01509041 | N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.0000 in | N/A Round | N/A 16300 lbf |
| 03774423 | N/A AMI 80 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 80 mm | N/A Round | N/A 8500 kgf |
| 03766661 | N/A AMI 3.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.1875 in | N/A Round | N/A 18700 lbf |
| 03774424 | N/A AMI 85 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 85 mm | N/A Round | N/A 9750 kgf |
| 03771866 | N/A AMI 3.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.2500 in | N/A Round | N/A 21500 lbf |
| 01509042 | N/A AMI 3.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.4375 in | N/A Round | N/A 21500 lbf |
| 03192788 | N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 90 mm | N/A Round | N/A 11100 kgf |
| 03771867 | N/A AMI 3.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.5000 in | N/A Round | N/A 24500 lbf |
| 03774425 | N/A AMI 100 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 100 mm | N/A Round | N/A 13700 kgf |
| 01666899 | N/A AMI 3.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.9375 in | N/A Round | N/A 30200 lbf |
| 03774426 | N/A AMI 4.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 4.0000 in | N/A Round | N/A 30200 lbf |