COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

04594299 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Round N/A 6300 kgf
03771872 N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 13900 lbf
04594292 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 55 mm N/A Round N/A 7300 kgf
03768489 N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 16100 lbf
04594293 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 60 mm N/A Round N/A 8300 kgf
03768490 N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.4375 in N/A Round N/A 18300 lbf
04594300 N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 70 mm N/A Round N/A 10600 kgf
03771873 N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.6875 in N/A Round N/A 23400 lbf
04596256 N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 75 mm N/A Round N/A 11600 kgf
03771874 N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.9375 in N/A Round N/A 25600 lbf
03774685 N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.0000 in N/A Round N/A 25600 lbf
04596079 N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 90 mm N/A Round N/A 14600 kgf
03774794 N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.5000 in N/A Round N/A 2150 lbf
03774795 N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.6250 in N/A Round N/A 2150 lbf
02994091 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Tapered 1:12 N/A 1430 kgf
03620409 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.7500 in N/A Tapered 1:12 N/A 3150 lbf
02922196 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Tapered 1:12 N/A 2000 kgf
03765712 N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.9375 in N/A Tapered 1:12 N/A 4410 lbf
03773229 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Tapered 1:12 N/A 4410 lbf
03773652 N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.8750 in N/A Tapered 1:12 N/A 4410 lbf
03769276 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Tapered 1:12 N/A 2640 kgf
03768512 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 5820 lbf
03765713 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Tapered 1:12 N/A 5820 lbf
03769277 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Tapered 1:12 N/A 2990 kgf
03768513 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Tapered 1:12 N/A 6590 lbf
Unit of Measure
« 26 27 28 29 30 »