Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03765724 | N/A AMI 2.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.7500 in | N/A Tapered 1:12 | N/A 16300 lbf |
| 03769283 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 75 mm | N/A Tapered 1:12 | N/A 8500 kgf |
| 02850139 | N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.9375 in | N/A Tapered 1:12 | N/A 18700 lbf |
| 03773233 | N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.0000 in | N/A Tapered 1:12 | N/A 18700 lbf |
| 03769284 | N/A AMI 80 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 80 mm | N/A Tapered 1:12 | N/A 9750 kgf |
| 03765725 | N/A AMI 3.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.1250 in | N/A Tapered 1:12 | N/A 21500 lbf |
| 03771877 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Tapered 1:12 | N/A 2170 kgf |
| 03766671 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.7500 in | N/A Tapered 1:12 | N/A 4780 lbf |
| 03771878 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Tapered 1:12 | N/A 2730 kgf |
| 03767252 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.9375 in | N/A Tapered 1:12 | N/A 6020 lbf |
| 03768518 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.0000 in | N/A Tapered 1:12 | N/A 6020 lbf |
| 03771879 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Tapered 1:12 | N/A 3400 kgf |
| 03773332 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1875 in | N/A Tapered 1:12 | N/A 7530 lbf |
| 03767253 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1250 in | N/A Tapered 1:12 | N/A 7530 lbf |
| 03186424 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Tapered 1:12 | N/A 4150 kgf |
| 03773333 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3125 in | N/A Tapered 1:12 | N/A 9150 lbf |
| 03767254 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Tapered 1:12 | N/A 9150 lbf |
| 03767255 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3750 in | N/A Tapered 1:12 | N/A 9150 lbf |
| 03771880 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Tapered 1:12 | N/A 5250 kgf |
| 03773334 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Tapered 1:12 | N/A 11570 lbf |
| 03767256 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Tapered 1:12 | N/A 11570 lbf |
| 03767257 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6250 in | N/A Tapered 1:12 | N/A 11570 lbf |
| 03771881 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 45 mm | N/A Tapered 1:12 | N/A 6300 kgf |
| 03767570 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6875 in | N/A Tapered 1:12 | N/A 13900 lbf |
| 03767258 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.7500 in | N/A Tapered 1:12 | N/A 13900 lbf |