Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03771882 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 50 mm | N/A Tapered 1:12 | N/A 7300 kgf |
| 03767571 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.9375 in | N/A Tapered 1:12 | N/A 16100 lbf |
| 03768519 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.0000 in | N/A Tapered 1:12 | N/A 16100 lbf |
| 03767259 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.8750 in | N/A Tapered 1:12 | N/A 16100 lbf |
| 03771883 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 55 mm | N/A Tapered 1:12 | N/A 8300 kgf |
| 03767260 | N/A AMI 2.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1250 in | N/A Tapered 1:12 | N/A 18300 lbf |
| 03771884 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 60 mm | N/A Tapered 1:12 | N/A 9450 kgf |
| 03773335 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1875 in | N/A Tapered 1:12 | N/A 20800 lbf |
| 03767261 | N/A AMI 2.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.2500 in | N/A Tapered 1:12 | N/A 20800 lbf |
| 03767262 | N/A AMI 2.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.3750 in | N/A Tapered 1:12 | N/A 20800 lbf |
| 03771885 | N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 65 mm | N/A Tapered 1:12 | N/A 11600 kgf |
| 03773336 | N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.4375 in | N/A Tapered 1:12 | N/A 25600 lbf |
| 03767263 | N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.5000 in | N/A Tapered 1:12 | N/A 25600 lbf |
| 03771886 | N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 70 mm | N/A Tapered 1:12 | N/A 12540 kgf |
| 03767572 | N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.6875 in | N/A Tapered 1:12 | N/A 27650 lbf |
| 03767264 | N/A AMI 2.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.7500 in | N/A Tapered 1:12 | N/A 27650 lbf |
| 03771887 | N/A AMI 75 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 75 mm | N/A Tapered 1:12 | N/A 13500 kgf |
| 03767573 | N/A AMI 2.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.9375 in | N/A Tapered 1:12 | N/A 29700 lbf |
| 03768520 | N/A AMI 3.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.0000 in | N/A Tapered 1:12 | N/A 29700 lbf |
| 03771888 | N/A AMI 80 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 80 mm | N/A Tapered 1:12 | N/A 14600 kgf |
| 03773337 | N/A AMI 3.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.1875 in | N/A Tapered 1:12 | N/A 32200 lbf |
| 03767265 | N/A AMI 3.1250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.1250 in | N/A Tapered 1:12 | N/A 32200 lbf |
| 03771889 | N/A AMI 85 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 85 mm | N/A Tapered 1:12 | N/A 15600 kgf |
| 03767266 | N/A AMI 3.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.2500 in | N/A Tapered 1:12 | N/A 34400 lbf |
| 03771890 | N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 90 mm | N/A Round | N/A 17700 kgf |