COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 31 32 33 

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

03773912 N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 0.6250 in N/A Round N/A 2150 lbf
03773923 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel - Zinc Protection N/A 1.4375 in N/A Round N/A 5820 lbf
Unit of Measure
« 31 32 33