COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

04594386 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 50 mm N/A Round N/A 3080 kgf
04594387 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 55 mm N/A Round N/A 3730 kgf
03774212 N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.0000 in N/A Round N/A 8230 lbf
03766643 N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.1875 in N/A Round N/A 8230 lbf
04594388 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 60 mm N/A Round N/A 4550 kgf
03518956 N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.4375 in N/A Round N/A 10030 lbf
04594389 N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 65 mm N/A Round N/A 5000 kgf
03771831 N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.5000 in N/A Round N/A 11000 lbf
03768539 N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 12 mm N/A Round N/A 1310 kgf
03511947 N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.5000 in N/A Round N/A 2890 lbf
02106094 N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 15 mm N/A Round N/A 1310 kgf
01508997 N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.6250 in N/A Round N/A 2890 lbf
02853568 N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 17 mm N/A Round N/A 1310 kgf
01537852 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Round N/A 1310 kgf
01508998 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.7500 in N/A Round N/A 2890 lbf
02777743 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Round N/A 1430 kgf
01508999 N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.8750 in N/A Round N/A 3150 lbf
01509000 N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.9375 in N/A Round N/A 3150 lbf
0584945 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 3150 lbf
01537853 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 2000 kgf
03766175 N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0625 in N/A Round N/A 4410 lbf
01509001 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Round N/A 4410 lbf
02306395 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 4410 lbf
03770988 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 4410 lbf
02982192 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Round N/A 2640 kgf
Unit of Measure
« 6 7 8 9 10 »