Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02299077 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL206-104 | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 02105147 | N/A NTN NPC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC106RPC | N/A 1.3750 in | N/A 1.0000 in | N/A 1.5315 in |
| 03342028 | N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS206-102D1 | N/A 1.1250 in | N/A 1.1417 in | N/A 1.1417 in |
| 02282768 | N/A NTN UC3 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC310D1 | N/A 50 mm | N/A 61 mm | N/A 61 mm |
| 02249706 | N/A NTN UC2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC209-110D1 | N/A 1.6250 in | N/A 1.9370 in | N/A 1.9370 in |
| 01481777 | N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC211-203D1 | N/A 2.1875 in | N/A 2.1890 in | N/A 2.189 in |
| 02282760 | N/A NTN UC3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC307-106D1 | N/A 1.3750 in | N/A 1.8898 in | N/A 1.8898 in |
| 00062309 | N/A NTN AEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL204-012D1 | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 02158725 | N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC211-200D1 | N/A 2.0000 in | N/A 2.1890 in | N/A 2.189 in |
| 00595902 | N/A NTN UC2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC207D1 | N/A 35 mm | N/A 42.9 mm | N/A 42.90 mm |
| 02247871 | N/A NTN UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL211-200D1 | N/A 2.0000 in | N/A 2.1850 in | N/A 2.8110 in |
| 02283224 | N/A NTN UELS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS209-111D1NR | N/A 1.6875 in | N/A 1.6850 in | N/A 2.2165 in |
| 00584862 | N/A NTN UC2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC212-207D1 | N/A 2.4375 in | N/A 2.5630 in | N/A 2.5630 in |
| 02282267 | N/A NTN AEL2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL206 | N/A 30 mm | N/A 23.80 mm | N/A 35.70 mm |
| 02283087 | N/A NTN UCX Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX12-207D1 | N/A 2.4375 in | N/A 2.5630 in | N/A 2.5630 in |
| 03639430 | N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS008RPC | N/A 0.5000 in | N/A 0.7480 in | N/A 1.126 in |
| 02247850 | N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL210-200D1 | N/A 2.0000 in | N/A 1.1890 in | N/A 1.7205 in |
| 02247868 | N/A NTN UEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL208-108D1 | N/A 1.5000 in | N/A 1.6850 in | N/A 2.2165 in |
| 04435863 | N/A NTN A-UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UEL205-100D1 | N/A 1.0000 in | N/A 1.3740 in | N/A 1.748 in |
| 02355175 | N/A NTN AEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL209-112D1 | N/A 1.7500 in | N/A 1.1890 in | N/A 1.7205 in |
| 02904211 | N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS206-102D1NR | N/A 1.1250 in | N/A 0.9370 in | N/A 1.4055 in |
| 02166160 | N/A NTN UCS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS204LD1NR | N/A 20 mm | N/A 31 mm | N/A 31 mm |
| 03940931 | N/A NTN ULE3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL307-107D1 | N/A 1.4375 in | N/A 1.5000 in | N/A 2.0315 in |
| 02299080 | N/A NTN AEL2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL208D1 | N/A 40 mm | N/A 30.20 mm | N/A 43.70 mm |
| 01981866 | N/A NTN A-UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UEL211-200D1 | N/A 2.0000 in | N/A 2.1850 in | N/A 2.8110 in |