COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02166123 N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS207-104N N/A 1.2500 in N/A 1.3386 in N/A 1.3386 in
03736286 N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS106RR N/A 1.3750 in N/A 1.3780 in N/A 1.3780 in
02282745 N/A NTN UC2 Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC213D1 N/A 65 mm N/A 65.1 mm N/A 65.10 mm
02318058 N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC203D1 N/A 17 mm N/A 31 mm N/A 31 mm
01981744 N/A NTN AR2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AR205-100 N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
00087741 N/A NTN NPC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC015RPC N/A 0.9375 in N/A 0.8465 in N/A 1.2205 in
00586420 N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AS205-100 N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
01981826 N/A NTN UC2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UC212-206D1 N/A 2.3750 in N/A 2.5630 in N/A 2.5630 in
02283209 N/A NTN UELS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS210-115D1NR N/A 1.9375 in N/A 1.9370 in N/A 2.4685 in
00584448 N/A NTN UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL209-111D1 N/A 1.6875 in N/A 1.6850 in N/A 2.2165 in
01981831 N/A NTN UC2 Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing N/A UC214-211D1 N/A 2.6875 in N/A 2.9370 in N/A 2.937 in
03342438 N/A NTN NPC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC108RPC N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
02249705 N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UC205-015D1 N/A 0.9375 in N/A 1.3425 in N/A 1.3425 in
02283012 N/A NTN UCS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS205LD1NR N/A 25 mm N/A 34 mm N/A 34 mm
02144689 N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AS205-015 N/A 0.9375 in N/A 1.0630 in N/A 1.0630 in
02076580 N/A NTN WPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS108GRC N/A 1.5000 in N/A 1.6850 in N/A 2.2165 in
02283252 N/A NTN UK2 Series 150 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK217D1 N/A 85 mm N/A 46 mm N/A 46 mm
02328504 N/A NTN AS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS208D1 N/A 40 mm N/A 38 mm N/A 38 mm
01920535 N/A NTN UK2 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK211D1 N/A 55 mm N/A 35 mm N/A 35 mm
02283259 N/A NTN UK3 Series 215 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK320D1 N/A 100 mm N/A 73 mm N/A 73 mm
02066822 N/A NTN ASS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS205N N/A 25 mm N/A 27 mm N/A 27 mm
04390955 N/A NTN UCS2 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS212LN N/A 60 mm N/A 65.1 mm N/A 65.10 mm
02282736 N/A NTN UC3 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC308D1 N/A 40 mm N/A 52 mm N/A 52 mm
00584340 N/A NTN UELS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS205-100D1NR N/A 1.0000 in N/A 1.3740 in N/A 1.7205 in
01981797 N/A NTN A-UC Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC202X-010D1 N/A 0.6250 in N/A 1.0787 in N/A 1.0787 in
Unit of Measure
« 11 12 13 14 15 »