COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

03539010 N/A NTN UK Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK313HT2D1 N/A 65 mm N/A 49 mm N/A 49 mm
02283256 N/A NTN UK Series 160 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK315D1 N/A 75 mm N/A 55 mm N/A 55 mm
02283257 N/A NTN UK Series 170 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK316D1 N/A 80 mm N/A 58 mm N/A 58 mm
02283258 N/A NTN UK Series 180 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK317D1 N/A 85 mm N/A 60 mm N/A 60 mm
02759983 N/A NTN UK Series 300 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK328D1 N/A 140 mm N/A 95 mm N/A 95 mm
01981756 N/A NTN A-AR2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-AR209-111D1 N/A 1.6875 in N/A 1.6339 in N/A 1.6339 in
03258595 N/A NTN AS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A A-AS202-010D1 N/A 0.6250 in N/A 0.8661 in N/A 0.8661 in
02583690 N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-AS205-100D1 N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
01981740 N/A NTN AR2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AR204-012 N/A 0.7500 in N/A 1.0039 in N/A 1.0039 in
03355460 N/A NTN AR2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AR205-100D1W2V4 N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
02728456 N/A NTN AS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS201 N/A 12 mm N/A 22 mm N/A 22 mm
03410529 N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-101 N/A 1.0625 in N/A 1.1417 in N/A 1.1417 in
06163038 N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AS207-104D1 N/A 1.2500 in N/A 1.3386 in N/A 1.3386 in
02115787 N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AS207-106 N/A 1.3750 in N/A 1.3386 in N/A 1.3386 in
03992856 N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AS207-106D1 N/A 1.3750 in N/A 1.3386 in N/A 1.3386 in
02288529 N/A NTN AS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A AS208-108 N/A 1.5000 in N/A 1.4961 in N/A 1.4961 in
04736703 N/A NTN AS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A AS208-108D1 N/A 1.5000 in N/A 1.4961 in N/A 1.4961 in
01981801 N/A NTN A-UC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC205-014D1 N/A 0.8750 in N/A 1.3425 in N/A 1.3425 in
01981802 N/A NTN A-UC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC205-015D1 N/A 0.9375 in N/A 1.3425 in N/A 1.3425 in
01981804 N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC206-101D1 N/A 1.0625 in N/A 1.5000 in N/A 1-1/2 in
01981808 N/A NTN A-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC207-104D1 N/A 1.2500 in N/A 1.6890 in N/A 1.689 in
01981814 N/A NTN A-UC Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC209-110D1 N/A 1.6250 in N/A 1.9370 in N/A 1.9370 in
01981815 N/A NTN A-UC Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC209-111D1 N/A 1.6875 in N/A 1.9370 in N/A 1.9370 in
04435833 N/A NTN A-UC Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC210-200D1 N/A 1.9375 in N/A 2.0315 in N/A 2.0315 in
01981822 N/A NTN A-UC Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC211-201D1 N/A 2.0625 in N/A 2.1890 in N/A 2.189 in
Unit of Measure
« 11 12 13 14 15 »