COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

01981824 N/A NTN A-UC Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC211-203D1 N/A 2.1875 in N/A 2.1890 in N/A 2.189 in
04435834 N/A NTN A-UC Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC212-207D1 N/A 2.4375 in N/A 2.5630 in N/A 2.5630 in
01981840 N/A NTN A-UC Series 5.9055 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC217-304D1 N/A 3.7500 in N/A 3.3740 in N/A 3.3740 in
01981842 N/A NTN A-UC Series 5.9055 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC217-307D1 N/A 3.4375 in N/A 3.3740 in N/A 3.3740 in
01981843 N/A NTN A-UC Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC218-308D1 N/A 3.5000 in N/A 3.7795 in N/A 3.7795 in
03246038 N/A NTN A-UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UCX09-112D1 N/A 1.7500 in N/A 2.0315 in N/A 2.0315 in
05158403 N/A NTN F-UC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A F-UC205-100D1 N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
02718717 N/A NTN F-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A F-UC207-104D1 N/A 1.2500 in N/A 1.6890 in N/A 1.689 in
02282595 N/A NTN F-UC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A F-UC208-108D1 N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
06256270 N/A NTN MUC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A MUC205-16 N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
06178805 N/A NTN MUC Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A MUC208FD N/A 40 mm N/A 42.9 mm N/A 42.90 mm
02628996 N/A NTN SNPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS010RR N/A 0.6250 in N/A 0.8858 in N/A 0.8858 in
03736278 N/A NTN SNPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS013RR N/A 0.8125 in N/A 1.0630 in N/A 1.0630 in
02629001 N/A NTN SNPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS100RR N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
03736282 N/A NTN SNPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS103RR N/A 1.1875 in N/A 1.1811 in N/A 1.1811 in
03736285 N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS105RR N/A 1.3125 in N/A 1.3780 in N/A 1.3780 in
03736289 N/A NTN SNPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS110RR N/A 1.6250 in N/A 1.6339 in N/A 1.6339 in
03736290 N/A NTN SNPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS112RR N/A 1.7500 in N/A 1.6339 in N/A 1.6339 in
01981759 N/A NTN SNPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS114RR N/A 1.8750 in N/A 1.6929 in N/A 1.6929 in
03736291 N/A NTN SNPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS115RR N/A 1.9375 in N/A 1.6929 in N/A 1.6929 in
06179637 N/A NTN SUC Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC201 N/A 12 mm N/A 31 mm N/A 31 mm
06179640 N/A NTN SUC Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC202 N/A 15 mm N/A 31 mm N/A 31 mm
06179816 N/A NTN SUC Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC204-12 N/A 0.7500 in N/A 1.2205 in N/A 1.2205 in
06179822 N/A NTN SUC Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC205 N/A 25 mm N/A 34.1 mm N/A 34.10 mm
06179825 N/A NTN SUC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC205-16 N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
Unit of Measure
« 11 12 13 14 15 »