COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

03656210 N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-104D1LLJ N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
01374142 N/A NTN UC2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC206HT2D1 N/A 30 mm N/A 38.1 mm N/A 38.10 mm
02300186 N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UC207-105D1 N/A 1.3125 in N/A 1.6890 in N/A 1.689 in
04749414 N/A NTN UC2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC207-107HT2D1 N/A 35 mm N/A 1.6890 in N/A 1.689 in
05605338 N/A NTN UC2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC207HT2D1 N/A 35 mm N/A 42.9 mm N/A 42.90 mm
04803947 N/A NTN UC2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UC208-108D1LLJ N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
01981818 N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UC210-113D1 N/A 1.8125 in N/A 2.0315 in N/A 2.0315 in
06062793 N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC211-200HT2D1 N/A 2.0000 in N/A 2.1890 in N/A 2.189 in
02282743 N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC211-201D1 N/A 2.0625 in N/A 2.1890 in N/A 2.189 in
01981823 N/A NTN UC2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UC211-202D1 N/A 2.1250 in N/A 2.1890 in N/A 2.189 in
02731770 N/A NTN UC2 Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing N/A UC214-212D1 N/A 2.7500 in N/A 2.9370 in N/A 2.937 in
02731772 N/A NTN UC2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UC215-300D1 N/A 3.0000 in N/A 3.0630 in N/A 3.0630 in
02282753 N/A NTN UC2 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing N/A UC218-308D1 N/A 3.5000 in N/A 3.7795 in N/A 3.7795 in
02282758 N/A NTN UC3 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UC306-103D1 N/A 1.1875 in N/A 1.4961 in N/A 1.4961 in
02362412 N/A NTN UC3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UC307-104D1 N/A 1.2500 in N/A 1.8898 in N/A 1.8898 in
02282761 N/A NTN UC3 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC307D1 N/A 35 mm N/A 48 mm N/A 48 mm
02282769 N/A NTN UC3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UC311-200D1 N/A 2.0000 in N/A 2.5984 in N/A 2.5984 in
03432887 N/A NTN UC3 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UC312-204D1 N/A 2.2500 in N/A 2.7953 in N/A 2.7953 in
02282771 N/A NTN UC3 Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing N/A UC313-208D1 N/A 2.5000 in N/A 2.9528 in N/A 2.9528 in
02058209 N/A NTN UC3 Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC313D1 N/A 65 mm N/A 75 mm N/A 75 mm
06242530 N/A NTN UC3 Series 200 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC319D1 N/A 95 mm N/A 103 mm N/A 103 mm
02282777 N/A NTN UC3 Series 8.4646 Inch (in) Outside Diameter Ball Insert Bearing N/A UC320-315D1 N/A 3.9375 in N/A 4.2520 in N/A 4.2520 in
03159572 N/A NTN UCX Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX05D1 N/A 25 mm N/A 38.1 mm N/A 38.10 mm
02283076 N/A NTN UCX Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX06-103D1 N/A 1.1875 in N/A 1.6890 in N/A 1.689 in
00597634 N/A NTN UCX Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX06D1 N/A 30 mm N/A 42.9 mm N/A 42.90 mm
Unit of Measure
« 16 17 18 19 20 »