Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02362410 | N/A NTN UCX Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX07-106D1 | N/A 1.3750 in | N/A 1.9370 in | N/A 1.9370 in |
| 02247864 | N/A NTN UCX Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX07-107D1 | N/A 1.4375 in | N/A 1.9370 in | N/A 1.9370 in |
| 03159573 | N/A NTN UCX Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCX07D1 | N/A 35 mm | N/A 49.20 mm | N/A 49.200 mm |
| 02166169 | N/A NTN UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX09-110D1 | N/A 1.6250 in | N/A 2.0315 in | N/A 2.0315 in |
| 02283081 | N/A NTN UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX09-112D1 | N/A 1.7500 in | N/A 2.0315 in | N/A 2.0315 in |
| 04736748 | N/A NTN UCX Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCX12D1 | N/A 60 mm | N/A 65.1 mm | N/A 65.10 mm |
| 03114553 | N/A NTN UCX Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCX13D1 | N/A 65 mm | N/A 74.6 mm | N/A 74.60 mm |
| 02283088 | N/A NTN UCX Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX14-211D1 | N/A 2.6875 in | N/A 3.0630 in | N/A 3.0630 in |
| 02283091 | N/A NTN UCX Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCX15D1 | N/A 75 mm | N/A 82.60 mm | N/A 82.600 mm |
| 03145725 | N/A NTN UCX Series 6.6929 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX18-308D1 | N/A 3.5000 in | N/A 4.0945 in | N/A 4.0945 in |
| 02283095 | N/A NTN UCX Series 190 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCX20D1 | N/A 100 mm | N/A 117.5 mm | N/A 117.50 mm |
| 00586337 | N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS201-008N | N/A 0.5000 in | N/A 0.8661 in | N/A 0.8661 in |
| 06321768 | N/A NTN ASS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS204-012N | N/A 0.7500 in | N/A 0.9843 in | N/A 0.9843 in |
| 03785829 | N/A NTN ASS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS204NS | N/A 20 mm | N/A 25 mm | N/A 25 mm |
| 02678288 | N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS205-014N | N/A 0.8750 in | N/A 1.0630 in | N/A 1.0630 in |
| 00586351 | N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS205-015N | N/A 0.9375 in | N/A 1.0630 in | N/A 1.0630 in |
| 00586357 | N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS205-100N | N/A 1.0000 in | N/A 1.0630 in | N/A 1.0630 in |
| 02282423 | N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS207-107NR | N/A 1.4375 in | N/A 1.3386 in | N/A 1.3386 in |
| 00584875 | N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS201-008D1NR | N/A 0.5000 in | N/A 1.2205 in | N/A 1.2205 in |
| 02300616 | N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS201-008LD1NR | N/A 0.5000 in | N/A 1.2205 in | N/A 1.2205 in |
| 00584895 | N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS202-010LD1NR | N/A 0.6250 in | N/A 1.2205 in | N/A 1.2205 in |
| 00584917 | N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS204-012LD1NR | N/A 0.7500 in | N/A 1.2205 in | N/A 1.2205 in |
| 00584930 | N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS205-014LD1NR | N/A 0.8750 in | N/A 1.3386 in | N/A 1.3386 in |
| 00584942 | N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS205-015LD1NR | N/A 0.9375 in | N/A 1.3386 in | N/A 1.3386 in |
| 00584979 | N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS206-102LD1NR | N/A 1.1250 in | N/A 1.5000 in | N/A 1-1/2 in |