Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 04435867 | N/A NTN JEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL204-012D1 | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 04435868 | N/A NTN JEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL206-104D1 | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 04435839 | N/A NTN JEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL207-104D1 | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 02282610 | N/A NTN JEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL207-104D1C3 | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 02745431 | N/A NTN JEL2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A JEL207D1 | N/A 35 mm | N/A 25.40 mm | N/A 38.90 mm |
| 02333689 | N/A NTN JEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL209-112D1C3 | N/A 1.7500 in | N/A 1.1890 in | N/A 1.7205 in |
| 03736259 | N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS008RRC | N/A 0.5000 in | N/A 0.7480 in | N/A 1.126 in |
| 06223665 | N/A NTN NPS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS012RPC | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 03736260 | N/A NTN NPS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS012RRC | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 03736261 | N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS014RRC | N/A 0.8750 in | N/A 0.8465 in | N/A 1.2205 in |
| 03736262 | N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS100RRC | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 03736263 | N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS103RRC | N/A 1.1875 in | N/A 0.9370 in | N/A 1.4055 in |
| 03736268 | N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS107RRC | N/A 1.4375 in | N/A 1.0000 in | N/A 1.5315 in |
| 03736270 | N/A NTN NPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS110RRC | N/A 1.6250 in | N/A 1.1890 in | N/A 1.7205 in |
| 03736271 | N/A NTN NPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS111RRC | N/A 1.6875 in | N/A 1.1890 in | N/A 1.7205 in |
| 01981786 | N/A NTN NPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS112RRC | N/A 1.7500 in | N/A 1.1890 in | N/A 1.7205 in |
| 03736272 | N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS114RRC | N/A 1.8750 in | N/A 1.1890 in | N/A 1.7205 in |
| 02249866 | N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS115RP2C | N/A 2.0000 in | N/A 1.1890 in | N/A 1.7205 in |
| 03736274 | N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS115RR2C | N/A 2.0000 in | N/A 1.1890 in | N/A 1.7205 in |
| 03736273 | N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS115RRC | N/A 1.9375 in | N/A 1.1890 in | N/A 1.7205 in |
| 02323194 | N/A NTN NPS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS203RRC | N/A 2.1875 in | N/A 1.2795 in | N/A 1.9055 in |
| 02076565 | N/A NTN REL Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A REL207-104D1LLS | N/A 1.2500 in | N/A 1.4803 in | N/A 2.0118 in |
| 02300203 | N/A NTN UEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL204-012D1 | N/A 0.7500 in | N/A 1.3465 in | N/A 1.7205 in |
| 02731776 | N/A NTN UEL2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL204D1 | N/A 20 mm | N/A 34.20 mm | N/A 43.70 mm |
| 02731781 | N/A NTN UEL2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL205D1 | N/A 25 mm | N/A 34.90 mm | N/A 44.4 mm |