COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 21 22 23 24 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

01981849 N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL206-101D1 N/A 1.0625 in N/A 1.4370 in N/A 1.9055 in
00584413 N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL206-102D1 N/A 1.1250 in N/A 1.4370 in N/A 1.9055 in
02731785 N/A NTN UEL2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL206D1 N/A 30 mm N/A 36.50 mm N/A 48.40 mm
02731789 N/A NTN UEL2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL207D1 N/A 35 mm N/A 37.6 mm N/A 51.10 mm
01981863 N/A NTN UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL210-114D1 N/A 1.8750 in N/A 1.9370 in N/A 2.4685 in
02283107 N/A NTN UEL2 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL211D1 N/A 55 mm N/A 55.50 mm N/A 71.4 mm
02362433 N/A NTN UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL212-206D1 N/A 2.3750 in N/A 2.4370 in N/A 3.0630 in
02731803 N/A NTN UEL2 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL213-208D1 N/A 2.5000 in N/A 2.6890 in N/A 3.3740 in
01981876 N/A NTN UEL2 Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL214-211D1 N/A 2.6875 in N/A 2.6890 in N/A 3.3740 in
01465244 N/A NTN UEL2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL215-215D1 N/A 2.9375 in N/A 2.9370 in N/A 3.6220 in
01981881 N/A NTN UEL2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL215-300D1 N/A 3.0000 in N/A 2.9370 in N/A 3.6220 in
02283111 N/A NTN UEL3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL307-106D1 N/A 1.3750 in N/A 1.5000 in N/A 2.0315 in
02283112 N/A NTN UEL3 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL308-108D1 N/A 1.5000 in N/A 1.6260 in N/A 2.2480 in
02283113 N/A NTN UEL3 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL310-115D1 N/A 1.9375 in N/A 1.9370 in N/A 2.622 in
05502261 N/A NTN UEL3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL311-200D1W3 N/A 2.0000 in N/A 2.1890 in N/A 2.8740 in
02283115 N/A NTN UEL3 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL315-215D1 N/A 2.9375 in N/A 2.9370 in N/A 3.937 in
04435847 N/A NTN WPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS115GP2C N/A 2.0000 in N/A 1.9370 in N/A 2.4685 in
02165927 N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AS205 N/A 25 mm N/A 1.0630 in N/A
02283231 N/A NTN UELS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS308-108D1C3 N/A 1.5000 in N/A 1.6260 in N/A
02288479 N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL210 N/A 50 mm N/A 1.1890 in N/A
06174800 N/A NTN SUC Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC204-12FG1 N/A 0.7500 in N/A 1.2205 in N/A
06174801 N/A NTN SUC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC205-16FG1 N/A 1.0000 in N/A 1.3425 in N/A
06174802 N/A NTN SUC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC206-19FG1 N/A 1.1875 in N/A 1.5000 in N/A
06174803 N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC207-20FG1 N/A 1.2500 in N/A 1.6890 in N/A
06174804 N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC207-23FG1 N/A 1.4375 in N/A 1.6890 in N/A
Unit of Measure
« 21 22 23 24