COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02114006 N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UC210-115D1 N/A 1.9375 in N/A 2.0315 in N/A 2.0315 in
02299074 N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL205-100 N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
02288826 N/A NTN UC3 Series 215 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC320D1 N/A 100 mm N/A 108 mm N/A 108 mm
01450880 N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-104 N/A 1.2500 in N/A 1.1417 in N/A 1.1417 in
03639432 N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS010RRC N/A 0.6250 in N/A 0.7480 in N/A 1.126 in
01450883 N/A NTN UC2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UC208-108D1 N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
02247861 N/A NTN UC2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UC209-112D1 N/A 1.7500 in N/A 1.9370 in N/A 1.9370 in
02283250 N/A NTN UK2 Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK209D1 N/A 45 mm N/A 31 mm N/A 31 mm
03736266 N/A NTN NPS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS200RRC N/A 2.0000 in N/A 1.2795 in N/A 1.9055 in
02282772 N/A NTN UC3 Series 150 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC314D1 N/A 70 mm N/A 78 mm N/A 78 mm
01607759 N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS206-104N N/A 1.2500 in N/A 1.1417 in N/A 1.1417 in
01981782 N/A NTN NPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS108RRC N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
00585906 N/A NTN UC2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC206D1 N/A 30 mm N/A 38.1 mm N/A 38.10 mm
02076578 N/A NTN WPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS104GRC N/A 1.2500 in N/A 1.4840 in N/A 2.0118 in
02282348 N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-101N N/A 1.0625 in N/A 0.9370 in N/A 1.4055 in
04510714 N/A NTN A-UC Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC212-204D1 N/A 2.2500 in N/A 2.5630 in N/A 2.5630 in
01981809 N/A NTN A-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC207-105D1 N/A 1.3125 in N/A 1.6890 in N/A 1.689 in
02066433 N/A NTN UK2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK208D1 N/A 40 mm N/A 31 mm N/A 31 mm
02247866 N/A NTN UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL205-014D1 N/A 0.8750 in N/A 1.3740 in N/A 1.748 in
03062454 N/A NTN F-UC206 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A F-UC206-104D1 N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
03736281 N/A NTN SNPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS102RR N/A 1.1250 in N/A 1.1811 in N/A 1.1811 in
03145127 N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UC205-100HT2D1 N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
02115785 N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AS205-014 N/A 0.8750 in N/A 1.0630 in N/A 1.0630 in
02282416 N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS205-014NR N/A 0.8750 in N/A 1.0630 in N/A 1.0630 in
03639440 N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS103RPC N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
Unit of Measure
 1 2 3 4 5 »