Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 03006524 | N/A NTN SNPS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS012RR | N/A 0.7500 in | N/A 1.0630 in | N/A 1.0630 in |
| 03537337 | N/A NTN AELS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS204-012D1NR | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 01478998 | N/A NTN UCX Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX15-215D1 | N/A 2.9375 in | N/A 3.2520 in | N/A 3.2520 in |
| 02300595 | N/A NTN UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL205-015D1 | N/A 0.9375 in | N/A 1.3740 in | N/A 1.748 in |
| 02738514 | N/A NTN UCX Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX13-208D1 | N/A 2.5000 in | N/A 2.9370 in | N/A 2.937 in |
| 02282767 | N/A NTN UC3 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC310-115D1 | N/A 1.9375 in | N/A 2.4016 in | N/A 2.4016 in |
| 02283225 | N/A NTN UELS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS209-112D1NR | N/A 1.7500 in | N/A 1.6850 in | N/A 2.2165 in |
| 00584473 | N/A NTN UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL212-204D1 | N/A 2.2500 in | N/A 2.4370 in | N/A 3.0630 in |
| 02116631 | N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC204-012D1 | N/A 0.7500 in | N/A 1.2205 in | N/A 1.2205 in |
| 03736284 | N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS104RR | N/A 1.2500 in | N/A 1.3780 in | N/A 1.3780 in |
| 03827686 | N/A NTN UCS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS208LD1NR | N/A 40 mm | N/A 49.20 mm | N/A 49.200 mm |
| 02282750 | N/A NTN UC2 Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC216D1 | N/A 80 mm | N/A 82.60 mm | N/A 82.600 mm |
| 02625286 | N/A NTN UCS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS206LD1N | N/A 30 mm | N/A 38.1 mm | N/A 38.10 mm |
| 02171850 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL206-104D1 | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 03639431 | N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS010RPC | N/A 0.6250 in | N/A 0.7480 in | N/A 1.126 in |
| 03639488 | N/A NTN NPC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC103RPC | N/A 1.1875 in | N/A 0.9370 in | N/A 1.4055 in |
| 02166101 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL206-102D1 | N/A 1.1250 in | N/A 0.9370 in | N/A 1.4055 in |
| 01981778 | N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS103RR2C | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 03639433 | N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS014RPC | N/A 0.8750 in | N/A 0.8465 in | N/A 1.2205 in |
| 02247845 | N/A NTN AEL2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL205D1 | N/A 25 mm | N/A 21.5 mm | N/A 31 mm |
| 01981807 | N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC206-104D1 | N/A 1.2500 in | N/A 1.5000 in | N/A 1-1/2 in |
| 00584482 | N/A NTN UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL212-207D1 | N/A 2.4375 in | N/A 2.4370 in | N/A 3.0630 in |
| 02362407 | N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL202-010 | N/A 0.6250 in | N/A 0.7480 in | N/A 1.126 in |
| 02106374 | N/A NTN UCX Series 7.4803 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX20-315D1 | N/A 3.9375 in | N/A 4.6260 in | N/A 4.626 in |
| 03639439 | N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS103RP2C | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |