Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02166123 | N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS207-104N | N/A 1.2500 in | N/A 1.3386 in | N/A 1.3386 in |
| 03736286 | N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS106RR | N/A 1.3750 in | N/A 1.3780 in | N/A 1.3780 in |
| 02282745 | N/A NTN UC2 Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC213D1 | N/A 65 mm | N/A 65.1 mm | N/A 65.10 mm |
| 02318058 | N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC203D1 | N/A 17 mm | N/A 31 mm | N/A 31 mm |
| 01981744 | N/A NTN AR2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AR205-100 | N/A 1.0000 in | N/A 1.0630 in | N/A 1.0630 in |
| 00087741 | N/A NTN NPC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC015RPC | N/A 0.9375 in | N/A 0.8465 in | N/A 1.2205 in |
| 00586420 | N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS205-100 | N/A 1.0000 in | N/A 1.0630 in | N/A 1.0630 in |
| 01981826 | N/A NTN UC2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC212-206D1 | N/A 2.3750 in | N/A 2.5630 in | N/A 2.5630 in |
| 02283209 | N/A NTN UELS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS210-115D1NR | N/A 1.9375 in | N/A 1.9370 in | N/A 2.4685 in |
| 00584448 | N/A NTN UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL209-111D1 | N/A 1.6875 in | N/A 1.6850 in | N/A 2.2165 in |
| 01981831 | N/A NTN UC2 Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC214-211D1 | N/A 2.6875 in | N/A 2.9370 in | N/A 2.937 in |
| 03342438 | N/A NTN NPC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC108RPC | N/A 1.5000 in | N/A 1.1890 in | N/A 1.7205 in |
| 02249705 | N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC205-015D1 | N/A 0.9375 in | N/A 1.3425 in | N/A 1.3425 in |
| 02283012 | N/A NTN UCS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS205LD1NR | N/A 25 mm | N/A 34 mm | N/A 34 mm |
| 02144689 | N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS205-015 | N/A 0.9375 in | N/A 1.0630 in | N/A 1.0630 in |
| 02076580 | N/A NTN WPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A WPS108GRC | N/A 1.5000 in | N/A 1.6850 in | N/A 2.2165 in |
| 02283252 | N/A NTN UK2 Series 150 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK217D1 | N/A 85 mm | N/A 46 mm | N/A 46 mm |
| 02328504 | N/A NTN AS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS208D1 | N/A 40 mm | N/A 38 mm | N/A 38 mm |
| 01920535 | N/A NTN UK2 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK211D1 | N/A 55 mm | N/A 35 mm | N/A 35 mm |
| 02283259 | N/A NTN UK3 Series 215 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK320D1 | N/A 100 mm | N/A 73 mm | N/A 73 mm |
| 02066822 | N/A NTN ASS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS205N | N/A 25 mm | N/A 27 mm | N/A 27 mm |
| 04390955 | N/A NTN UCS2 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS212LN | N/A 60 mm | N/A 65.1 mm | N/A 65.10 mm |
| 02282736 | N/A NTN UC3 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC308D1 | N/A 40 mm | N/A 52 mm | N/A 52 mm |
| 00584340 | N/A NTN UELS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS205-100D1NR | N/A 1.0000 in | N/A 1.3740 in | N/A 1.7205 in |
| 01981797 | N/A NTN A-UC Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC202X-010D1 | N/A 0.6250 in | N/A 1.0787 in | N/A 1.0787 in |