Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02282774 | N/A NTN UC3 Series 6.6929 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC316-303D1 | N/A 3.1875 in | N/A 3.3858 in | N/A 3.3858 in |
| 02288718 | N/A NTN UK2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK210D1 | N/A 50 mm | N/A 32 mm | N/A 32 mm |
| 00584831 | N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC207-104D1 | N/A 1.2500 in | N/A 1.6890 in | N/A 1.689 in |
| 00087863 | N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS205-100D1NR | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 02288491 | N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS205-100D1 | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 01463610 | N/A NTN AS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS202 | N/A 15 mm | N/A 22 mm | N/A 22 mm |
| 02280973 | N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL205-013D1 | N/A 0.9375 in | N/A 0.8465 in | N/A 1.2205 in |
| 00087861 | N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS206-104D1NR | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 02282340 | N/A NTN AELS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS204-012NR | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 01981813 | N/A NTN UC2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC208-109D1 | N/A 1.5625 in | N/A 1.9370 in | N/A 1.9370 in |
| 01981799 | N/A NTN A-UC Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC204-012D1 | N/A 0.7500 in | N/A 1.2205 in | N/A 1.2205 in |
| 03639443 | N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS106RPC | N/A 1.3750 in | N/A 1.0000 in | N/A 1.5315 in |
| 02282418 | N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS206-103N | N/A 1.1875 in | N/A 1.1417 in | N/A 1.1417 in |
| 03639484 | N/A NTN NPC Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC012RPC | N/A 0.7500 in | N/A 0.8465 in | N/A 1.2205 in |
| 02166121 | N/A NTN AS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS206 | N/A 30 mm | N/A 29 mm | N/A 29 mm |
| 03467678 | N/A NTN AELS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS202-010N | N/A 0.6250 in | N/A 0.7480 in | N/A 1.1654 in |
| 03736276 | N/A NTN SNPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS008RR | N/A 0.5000 in | N/A 0.8858 in | N/A 0.8858 in |
| 02283083 | N/A NTN UCX Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX10-115D1 | N/A 1.9375 in | N/A 2.1890 in | N/A 2.189 in |
| 02362421 | N/A NTN AELS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS210-200N | N/A 2.0000 in | N/A 1.1890 in | N/A 1.7205 in |
| 02283254 | N/A NTN UK3 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK308D1 | N/A 40 mm | N/A 34 mm | N/A 34 mm |
| 02283249 | N/A NTN UK2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK206D1 | N/A 30 mm | N/A 26 mm | N/A 26 mm |
| 02283251 | N/A NTN UK2 Series 110 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK212D1 | N/A 60 mm | N/A 38 mm | N/A 38 mm |
| 02104724 | N/A NTN UK2 Series 130 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK215D1 | N/A 75 mm | N/A 44 mm | N/A 44 mm |
| 02283253 | N/A NTN UK2 Series 160 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK218D1 | N/A 90 mm | N/A 47 mm | N/A 47 mm |
| 02283255 | N/A NTN UK Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK311D1 | N/A 55 mm | N/A 44 mm | N/A 44 mm |