COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02362410 N/A NTN UCX Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX07-106D1 N/A 1.3750 in N/A 1.9370 in N/A 1.9370 in
02247864 N/A NTN UCX Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX07-107D1 N/A 1.4375 in N/A 1.9370 in N/A 1.9370 in
03159573 N/A NTN UCX Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX07D1 N/A 35 mm N/A 49.20 mm N/A 49.200 mm
02166169 N/A NTN UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX09-110D1 N/A 1.6250 in N/A 2.0315 in N/A 2.0315 in
02283081 N/A NTN UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX09-112D1 N/A 1.7500 in N/A 2.0315 in N/A 2.0315 in
04736748 N/A NTN UCX Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX12D1 N/A 60 mm N/A 65.1 mm N/A 65.10 mm
03114553 N/A NTN UCX Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX13D1 N/A 65 mm N/A 74.6 mm N/A 74.60 mm
02283088 N/A NTN UCX Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX14-211D1 N/A 2.6875 in N/A 3.0630 in N/A 3.0630 in
02283091 N/A NTN UCX Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX15D1 N/A 75 mm N/A 82.60 mm N/A 82.600 mm
03145725 N/A NTN UCX Series 6.6929 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX18-308D1 N/A 3.5000 in N/A 4.0945 in N/A 4.0945 in
02283095 N/A NTN UCX Series 190 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX20D1 N/A 100 mm N/A 117.5 mm N/A 117.50 mm
00586337 N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS201-008N N/A 0.5000 in N/A 0.8661 in N/A 0.8661 in
06321768 N/A NTN ASS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS204-012N N/A 0.7500 in N/A 0.9843 in N/A 0.9843 in
03785829 N/A NTN ASS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS204NS N/A 20 mm N/A 25 mm N/A 25 mm
02678288 N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS205-014N N/A 0.8750 in N/A 1.0630 in N/A 1.0630 in
00586351 N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS205-015N N/A 0.9375 in N/A 1.0630 in N/A 1.0630 in
00586357 N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS205-100N N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
02282423 N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS207-107NR N/A 1.4375 in N/A 1.3386 in N/A 1.3386 in
00584875 N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS201-008D1NR N/A 0.5000 in N/A 1.2205 in N/A 1.2205 in
02300616 N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS201-008LD1NR N/A 0.5000 in N/A 1.2205 in N/A 1.2205 in
00584895 N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS202-010LD1NR N/A 0.6250 in N/A 1.2205 in N/A 1.2205 in
00584917 N/A NTN UCS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS204-012LD1NR N/A 0.7500 in N/A 1.2205 in N/A 1.2205 in
00584930 N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS205-014LD1NR N/A 0.8750 in N/A 1.3386 in N/A 1.3386 in
00584942 N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS205-015LD1NR N/A 0.9375 in N/A 1.3386 in N/A 1.3386 in
00584979 N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS206-102LD1NR N/A 1.1250 in N/A 1.5000 in N/A 1-1/2 in
Unit of Measure
« 16 17 18 19 20 »