COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 21 22 23 24 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

00062330 N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL205-015D1 N/A 0.9375 in N/A 0.8465 in N/A 1.2205 in
02299075 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-102 N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
02299076 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-103 N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
00062379 N/A NTN AEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL207-104D1 N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
02166103 N/A NTN AEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL207-105D1 N/A 1.3125 in N/A 1.0000 in N/A 1.5315 in
00062399 N/A NTN AEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL207-107D1 N/A 1.4375 in N/A 1.0000 in N/A 1.5315 in
02282268 N/A NTN AEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL208-109D1 N/A 1.5625 in N/A 1.1890 in N/A 1.7205 in
02282269 N/A NTN AEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL209-111D1 N/A 1.6875 in N/A 1.1890 in N/A 1.7205 in
03656662 N/A NTN AEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL209-112 N/A 1.7500 in N/A 1.1890 in N/A 1.7205 in
02247847 N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL210-114D1 N/A 1.8750 in N/A 1.1890 in N/A 1.7205 in
01981844 N/A NTN A-UEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL204-012D1 N/A 0.7500 in N/A 1.3465 in N/A 1.7205 in
01981846 N/A NTN A-UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL205-014D1 N/A 0.8750 in N/A 1.3740 in N/A 1.748 in
01981847 N/A NTN A-UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL205-015D1 N/A 0.9375 in N/A 1.3740 in N/A 1.748 in
01981850 N/A NTN A-UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL206-102D1 N/A 1.1250 in N/A 1.4370 in N/A 1.9055 in
01981852 N/A NTN A-UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL206-104D1 N/A 1.2500 in N/A 1.4370 in N/A 1.9055 in
01981853 N/A NTN A-UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL207-104D1 N/A 1.2500 in N/A 1.4803 in N/A 2.0118 in
02362749 N/A NTN A-UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL207-105D1 N/A 1.3125 in N/A 1.4803 in N/A 2.0118 in
01981856 N/A NTN A-UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL207-107D1 N/A 1.4375 in N/A 1.4803 in N/A 2.0118 in
01981859 N/A NTN A-UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL209-110D1 N/A 1.6250 in N/A 1.6850 in N/A 2.2165 in
01981860 N/A NTN A-UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL209-111D1 N/A 1.6875 in N/A 1.6850 in N/A 2.2165 in
01981864 N/A NTN A-UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL210-115D1 N/A 1.9375 in N/A 1.9370 in N/A 2.4685 in
01981865 N/A NTN A-UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL210-200D1 N/A 2.0000 in N/A 1.9370 in N/A 2.4685 in
01981869 N/A NTN A-UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL211-203D1 N/A 2.1875 in N/A 2.1850 in N/A 2.8110 in
01981870 N/A NTN A-UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL212-204D1 N/A 2.2500 in N/A 2.4370 in N/A 3.0630 in
01981872 N/A NTN A-UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL212-206D1 N/A 2.3750 in N/A 2.4370 in N/A 3.0630 in
Unit of Measure
« 21 22 23 24