COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 21 22 23 24 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

04435867 N/A NTN JEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL204-012D1 N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
04435868 N/A NTN JEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL206-104D1 N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
04435839 N/A NTN JEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL207-104D1 N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
02282610 N/A NTN JEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL207-104D1C3 N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
02745431 N/A NTN JEL2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A JEL207D1 N/A 35 mm N/A 25.40 mm N/A 38.90 mm
02333689 N/A NTN JEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL209-112D1C3 N/A 1.7500 in N/A 1.1890 in N/A 1.7205 in
03736259 N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS008RRC N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
06223665 N/A NTN NPS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS012RPC N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
03736260 N/A NTN NPS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS012RRC N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
03736261 N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS014RRC N/A 0.8750 in N/A 0.8465 in N/A 1.2205 in
03736262 N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS100RRC N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
03736263 N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS103RRC N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
03736268 N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS107RRC N/A 1.4375 in N/A 1.0000 in N/A 1.5315 in
03736270 N/A NTN NPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS110RRC N/A 1.6250 in N/A 1.1890 in N/A 1.7205 in
03736271 N/A NTN NPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS111RRC N/A 1.6875 in N/A 1.1890 in N/A 1.7205 in
01981786 N/A NTN NPS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS112RRC N/A 1.7500 in N/A 1.1890 in N/A 1.7205 in
03736272 N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS114RRC N/A 1.8750 in N/A 1.1890 in N/A 1.7205 in
02249866 N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS115RP2C N/A 2.0000 in N/A 1.1890 in N/A 1.7205 in
03736274 N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS115RR2C N/A 2.0000 in N/A 1.1890 in N/A 1.7205 in
03736273 N/A NTN NPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS115RRC N/A 1.9375 in N/A 1.1890 in N/A 1.7205 in
02323194 N/A NTN NPS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS203RRC N/A 2.1875 in N/A 1.2795 in N/A 1.9055 in
02076565 N/A NTN REL Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A REL207-104D1LLS N/A 1.2500 in N/A 1.4803 in N/A 2.0118 in
02300203 N/A NTN UEL2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL204-012D1 N/A 0.7500 in N/A 1.3465 in N/A 1.7205 in
02731776 N/A NTN UEL2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL204D1 N/A 20 mm N/A 34.20 mm N/A 43.70 mm
02731781 N/A NTN UEL2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL205D1 N/A 25 mm N/A 34.90 mm N/A 44.4 mm
Unit of Measure
« 21 22 23 24