Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 01981849 | N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL206-101D1 | N/A 1.0625 in | N/A 1.4370 in | N/A 1.9055 in |
| 00584413 | N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL206-102D1 | N/A 1.1250 in | N/A 1.4370 in | N/A 1.9055 in |
| 02731785 | N/A NTN UEL2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL206D1 | N/A 30 mm | N/A 36.50 mm | N/A 48.40 mm |
| 02731789 | N/A NTN UEL2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL207D1 | N/A 35 mm | N/A 37.6 mm | N/A 51.10 mm |
| 01981863 | N/A NTN UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL210-114D1 | N/A 1.8750 in | N/A 1.9370 in | N/A 2.4685 in |
| 02283107 | N/A NTN UEL2 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL211D1 | N/A 55 mm | N/A 55.50 mm | N/A 71.4 mm |
| 02362433 | N/A NTN UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL212-206D1 | N/A 2.3750 in | N/A 2.4370 in | N/A 3.0630 in |
| 02731803 | N/A NTN UEL2 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL213-208D1 | N/A 2.5000 in | N/A 2.6890 in | N/A 3.3740 in |
| 01981876 | N/A NTN UEL2 Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL214-211D1 | N/A 2.6875 in | N/A 2.6890 in | N/A 3.3740 in |
| 01465244 | N/A NTN UEL2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL215-215D1 | N/A 2.9375 in | N/A 2.9370 in | N/A 3.6220 in |
| 01981881 | N/A NTN UEL2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL215-300D1 | N/A 3.0000 in | N/A 2.9370 in | N/A 3.6220 in |
| 02283111 | N/A NTN UEL3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL307-106D1 | N/A 1.3750 in | N/A 1.5000 in | N/A 2.0315 in |
| 02283112 | N/A NTN UEL3 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL308-108D1 | N/A 1.5000 in | N/A 1.6260 in | N/A 2.2480 in |
| 02283113 | N/A NTN UEL3 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL310-115D1 | N/A 1.9375 in | N/A 1.9370 in | N/A 2.622 in |
| 05502261 | N/A NTN UEL3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL311-200D1W3 | N/A 2.0000 in | N/A 2.1890 in | N/A 2.8740 in |
| 02283115 | N/A NTN UEL3 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL315-215D1 | N/A 2.9375 in | N/A 2.9370 in | N/A 3.937 in |
| 04435847 | N/A NTN WPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A WPS115GP2C | N/A 2.0000 in | N/A 1.9370 in | N/A 2.4685 in |
| 02165927 | N/A NTN AS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS205 | N/A 25 mm | N/A 1.0630 in | N/A |
| 02283231 | N/A NTN UELS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS308-108D1C3 | N/A 1.5000 in | N/A 1.6260 in | N/A |
| 02288479 | N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL210 | N/A 50 mm | N/A 1.1890 in | N/A |
| 06174800 | N/A NTN SUC Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A SUC204-12FG1 | N/A 0.7500 in | N/A 1.2205 in | N/A |
| 06174801 | N/A NTN SUC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A SUC205-16FG1 | N/A 1.0000 in | N/A 1.3425 in | N/A |
| 06174802 | N/A NTN SUC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A SUC206-19FG1 | N/A 1.1875 in | N/A 1.5000 in | N/A |
| 06174803 | N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A SUC207-20FG1 | N/A 1.2500 in | N/A 1.6890 in | N/A |
| 06174804 | N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A SUC207-23FG1 | N/A 1.4375 in | N/A 1.6890 in | N/A |