COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02283104 N/A NTN UEL2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL208D1 N/A 40 mm N/A 42.8 mm N/A 56.30 mm
03639444 N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS107RPC N/A 1.4375 in N/A 1.0000 in N/A 1.5315 in
00585927 N/A NTN UC2 Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC209D1 N/A 45 mm N/A 49.20 mm N/A 49.200 mm
00087748 N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS205-100N N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
02133725 N/A NTN ASS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS202NR N/A 15 mm N/A 22 mm N/A 22 mm
01440715 N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS201-008NR N/A 0.5000 in N/A 0.8661 in N/A 0.8661 in
00087759 N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-102N N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
01981819 N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UC210-114D1 N/A 1.8750 in N/A 2.0315 in N/A 2.0315 in
04670531 N/A NTN UC3 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC306D1 N/A 30 mm N/A 38 mm N/A 38 mm
00062391 N/A NTN AEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL207-106D1 N/A 1.3750 in N/A 1.0000 in N/A 1.5315 in
00584957 N/A NTN UCS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS205-100D1NR N/A 1.0000 in N/A 1.3386 in N/A 1.3386 in
01981873 N/A NTN A-UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL212-207D1 N/A 2.4375 in N/A 2.4370 in N/A 3.0630 in
02283027 N/A NTN UCS2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS211-200LD1NR N/A 2.0000 in N/A 2.1890 in N/A 2.189 in
02362414 N/A NTN UC3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing N/A UC311-203D1 N/A 2.1875 in N/A 2.5984 in N/A 2.5984 in
02283021 N/A NTN UCS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS209-110LD1NR N/A 1.6250 in N/A 1.9370 in N/A 1.9370 in
03639483 N/A NTN NPC Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC010RPC N/A 0.6250 in N/A 0.7480 in N/A 1.126 in
00584417 N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL206-103D1 N/A 1.1875 in N/A 1.4370 in N/A 1.9055 in
00062363 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-103D1 N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
02283019 N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS206-104LD1NR N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
02283089 N/A NTN UCX Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX14-212D1 N/A 2.7500 in N/A 3.0630 in N/A 3.0630 in
00087841 N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS207-107N N/A 1.4375 in N/A 1.0000 in N/A 1.6102 in
03736283 N/A NTN SNPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS103RR2 N/A 1.2500 in N/A 1.1811 in N/A 1.1811 in
03639442 N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS105RPC N/A 1.3125 in N/A 1.0000 in N/A 1.5315 in
03313020 N/A NTN AS2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS207D1 N/A 35 mm N/A 34 mm N/A 34 mm
02283094 N/A NTN UCX Series 7.4803 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX20-400D1 N/A 4.0000 in N/A 4.6260 in N/A 4.626 in
Unit of Measure
 1 2 3 4 5 »