Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 00595919 | N/A NTN UC2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC208D1 | N/A 40 mm | N/A 49.20 mm | N/A 49.200 mm |
| 00087831 | N/A NTN ASS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS205NR | N/A 25 mm | N/A 27 mm | N/A 27 mm |
| 03639441 | N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS104RPC | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 01981838 | N/A NTN UC2 Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC216-302D1 | N/A 3.1250 in | N/A 3.2520 in | N/A 3.2520 in |
| 02628999 | N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS100RPC | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 03491351 | N/A NTN UC2 Series 5.9055 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC217-307D1 | N/A 3.4375 in | N/A 3.3740 in | N/A 3.3740 in |
| 02288743 | N/A NTN UK3 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK309D1 | N/A 45 mm | N/A 37 mm | N/A 37 mm |
| 02247870 | N/A NTN UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL210-200D1 | N/A 2.0000 in | N/A 1.9370 in | N/A 2.4685 in |
| 00585165 | N/A NTN UCS2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS212-207LD1NR | N/A 2.4375 in | N/A 2.5630 in | N/A 2.5630 in |
| 03639435 | N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS015RRC | N/A 0.9375 in | N/A 0.8465 in | N/A 1.2205 in |
| 02663385 | N/A NTN NPC Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC008RPC | N/A 0.5000 in | N/A 0.7480 in | N/A 1.126 in |
| 00087777 | N/A NTN UC3 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC309-112D1 | N/A 1.7500 in | N/A 2.2441 in | N/A 2.2441 in |
| 02282375 | N/A NTN AS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS204D1 | N/A 20 mm | N/A 25 mm | N/A 25 mm |
| 02114011 | N/A NTN AEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL208-108D1 | N/A 1.5000 in | N/A 1.1890 in | N/A 1.7205 in |
| 02283086 | N/A NTN UCX Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX11-203D1 | N/A 2.1875 in | N/A 2.5630 in | N/A 2.5630 in |
| 03736280 | N/A NTN SNPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS015RR | N/A 0.9375 in | N/A 1.0630 in | N/A 1.0630 in |
| 00087787 | N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS202-010NR | N/A 0.6250 in | N/A 0.8661 in | N/A 0.8661 in |
| 01981805 | N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC206-102D1 | N/A 1.1250 in | N/A 1.5000 in | N/A 1-1/2 in |
| 00586424 | N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS206-103 | N/A 1.1875 in | N/A 1.1417 in | N/A 1.1417 in |
| 02283211 | N/A NTN UELS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS204-012D1NR | N/A 0.7500 in | N/A 1.3465 in | N/A 1.7205 in |
| 01450884 | N/A NTN UC2 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC215-215D1 | N/A 2.9375 in | N/A 3.0630 in | N/A 3.0630 in |
| 02283114 | N/A NTN UEL3 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL311-203D1 | N/A 2.1875 in | N/A 2.1890 in | N/A 2.8740 in |
| 03736288 | N/A NTN SNPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS108RR | N/A 1.5000 in | N/A 1.5748 in | N/A 1.5748 in |
| 02644744 | N/A NTN ASS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS202-010N | N/A 0.6250 in | N/A 0.8661 in | N/A 0.8661 in |
| 00585871 | N/A NTN UCX Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX05-100D1 | N/A 1.0000 in | N/A 1.5000 in | N/A 1-1/2 in |