COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

03006524 N/A NTN SNPS Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS012RR N/A 0.7500 in N/A 1.0630 in N/A 1.0630 in
03537337 N/A NTN AELS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS204-012D1NR N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
01478998 N/A NTN UCX Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX15-215D1 N/A 2.9375 in N/A 3.2520 in N/A 3.2520 in
02300595 N/A NTN UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL205-015D1 N/A 0.9375 in N/A 1.3740 in N/A 1.748 in
02738514 N/A NTN UCX Series 4.9213 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX13-208D1 N/A 2.5000 in N/A 2.9370 in N/A 2.937 in
02282767 N/A NTN UC3 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UC310-115D1 N/A 1.9375 in N/A 2.4016 in N/A 2.4016 in
02283225 N/A NTN UELS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS209-112D1NR N/A 1.7500 in N/A 1.6850 in N/A 2.2165 in
00584473 N/A NTN UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL212-204D1 N/A 2.2500 in N/A 2.4370 in N/A 3.0630 in
02116631 N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UC204-012D1 N/A 0.7500 in N/A 1.2205 in N/A 1.2205 in
03736284 N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS104RR N/A 1.2500 in N/A 1.3780 in N/A 1.3780 in
03827686 N/A NTN UCS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS208LD1NR N/A 40 mm N/A 49.20 mm N/A 49.200 mm
02282750 N/A NTN UC2 Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC216D1 N/A 80 mm N/A 82.60 mm N/A 82.600 mm
02625286 N/A NTN UCS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS206LD1N N/A 30 mm N/A 38.1 mm N/A 38.10 mm
02171850 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-104D1 N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
03639431 N/A NTN NPS Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS010RPC N/A 0.6250 in N/A 0.7480 in N/A 1.126 in
03639488 N/A NTN NPC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC103RPC N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
02166101 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL206-102D1 N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
01981778 N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS103RR2C N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
03639433 N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS014RPC N/A 0.8750 in N/A 0.8465 in N/A 1.2205 in
02247845 N/A NTN AEL2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL205D1 N/A 25 mm N/A 21.5 mm N/A 31 mm
01981807 N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC206-104D1 N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
00584482 N/A NTN UEL2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL212-207D1 N/A 2.4375 in N/A 2.4370 in N/A 3.0630 in
02362407 N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL202-010 N/A 0.6250 in N/A 0.7480 in N/A 1.126 in
02106374 N/A NTN UCX Series 7.4803 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX20-315D1 N/A 3.9375 in N/A 4.6260 in N/A 4.626 in
03639439 N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS103RP2C N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
Unit of Measure
« 6 7 8 9 10 »