Item # |
Item Name |
Manufacturer Part Number |
End Cap Type |
Material |
|---|---|---|---|---|
| 04544669 | N/A NTN 8.20 Pound (lb) Weight Closed Bearing End Cap | N/A CM-UCP210D1 | N/A Closed End Cap | N/A Cast Iron |
| 04544667 | N/A NTN 6.15 Pound (lb) Weight Closed Bearing End Cap | N/A CM-UCP208D1 | N/A Closed End Cap | N/A Cast Iron |
| 03527542 | N/A NTN 7.12 Pound (lb) Weight Closed Bearing End Cap | N/A CM-UCP307D1 | N/A Closed End Cap | N/A Cast Iron |
| 04544668 | N/A NTN 6.84 Pound (lb) Weight Closed Bearing End Cap | N/A CM-UCP209D1 | N/A Closed End Cap | N/A Cast Iron |
| 07144664 | N/A NTN 20 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap | N/A CF20 | N/A Closed End Cap | N/A Polybutylene Terephthalate (PBT) Thermoplastic |
| 07144665 | N/A NTN 25 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap | N/A CF25 | N/A Closed End Cap | N/A Polybutylene Terephthalate (PBT) Thermoplastic |
| 07144666 | N/A NTN 30 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap | N/A CF30 | N/A Closed End Cap | N/A Polybutylene Terephthalate (PBT) Thermoplastic |
| 07144667 | N/A NTN 32 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap | N/A CF35 | N/A Closed End Cap | N/A Polymer |
| 07186140 | N/A NTN 40 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap | N/A CF40 | N/A Closed End Cap | N/A Polybutylene Terephthalate (PBT) Thermoplastic |