Item # |
Item Name |
Face Diameter |
Outside Diameter |
Overall Nut Width |
Thread Size |
|---|---|---|---|---|---|
| 02165181 | N/A FAG (Schaeffler) KM Series 108 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 108 mm | N/A 120 mm | N/A 16 mm | N/A M90 x 2 |
| 04502797 | N/A FAG (Schaeffler) KM Series 123 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 123 mm | N/A 125 mm | N/A 17 mm | N/A M95 x 2 |
| 02296637 | N/A FAG (Schaeffler) KM Series 73 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 73 mm | N/A 80 mm | N/A 12 mm | N/A M60 x 2 |
| 02296648 | N/A FAG (Schaeffler) KM Series 149 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 149 mm | N/A 165 mm | N/A 21 mm | N/A M130 x 2 |
| 02165182 | N/A FAG (Schaeffler) KM Series 120 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 120 mm | N/A 130 mm | N/A 18 mm | N/A M100 x 2 |
| 02974587 | N/A FAG (Schaeffler) KM Series 133 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 133 mm | N/A 145 mm | N/A 19 mm | N/A M110 x 2 |
| 05685146 | N/A FAG (Schaeffler) KM Series 44 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 44 mm | N/A 52 mm | N/A 8 mm | N/A M35 x 1.5 |
| 02296628 | N/A FAG (Schaeffler) KM Series 21 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 21 mm | N/A 25 mm | N/A 5 mm | N/A M15 x 1 |
| 02388114 | N/A FAG (Schaeffler) KM Series 32 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 32 mm | N/A 38 mm | N/A 7 mm | N/A M25 x 1.5 |
| 06042301 | N/A FAG (Schaeffler) KM Series 26 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 26 mm | N/A 32 mm | N/A 6 mm | N/A M20 x 1 |
| 06637982 | N/A FAG (Schaeffler) KM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 38 mm | N/A 45 mm | N/A 7 mm | N/A M30 x 1.5 |