COMPANY HEADER
Print Back
INA (Schaeffler) ZMA Series Bearing Lock Nuts
Unit of Measure
1 

Item #

Item Name

Face Diameter

Outside Diameter

Overall Nut Width

Thread Size

02861379 N/A INA (Schaeffler) ZMA Series 64 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 64 mm N/A 70 mm N/A 30 mm N/A M35 x 1.5
02626592 N/A INA (Schaeffler) ZMA Series 56 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 56 mm N/A 62 mm N/A 22 mm N/A M40 x 1.5
02857735 N/A INA (Schaeffler) ZMA Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 52 mm N/A 58 mm N/A 28 mm N/A M25 x 1.5
03076415 N/A INA (Schaeffler) ZMA Series 47 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 47 mm N/A 52 mm N/A 22 mm N/A M30 x 1.5
04703827 N/A INA (Schaeffler) ZMA Series 40 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 40 mm N/A 45 mm N/A 20 mm N/A M25 x 1.5
Unit of Measure
1