Item # |
Item Name |
Bushing Size |
Bushing Type |
Chain Pitch Size |
Number of Teeth |
|---|---|---|---|---|---|
| 00175742 | N/A Tsubaki (UST) 26 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 26 |
| 00175751 | N/A Tsubaki (UST) 27 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 27 |
| 00175760 | N/A Tsubaki (UST) 28 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 28 |
| 00175771 | N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 30 |
| 00175780 | N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 32 |
| 00175785 | N/A Tsubaki (UST) 33 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 33 |
| 00175791 | N/A Tsubaki (UST) 34 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 34 |
| 00175796 | N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 35 |
| 00175801 | N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 36 |
| 00175806 | N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 40 |
| 00175811 | N/A Tsubaki (UST) 42 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 42 |
| 00175818 | N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 45 |
| 00175823 | N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 48 |
| 00175828 | N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 54 |
| 00175833 | N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1 in | N/A 60 |
| 00175597 | N/A Tsubaki (UST) 11 Teeth Bushing Bore Roller Chain Sprocket | N/A SH | N/A QD | N/A 1 in | N/A 11 |
| 00175606 | N/A Tsubaki (UST) 12 Teeth Bushing Bore Roller Chain Sprocket | N/A SH | N/A QD | N/A 1 in | N/A 12 |
| 00175635 | N/A Tsubaki (UST) 15 Teeth Bushing Bore Roller Chain Sprocket | N/A SK | N/A QD | N/A 1 in | N/A 15 |
| 00175647 | N/A Tsubaki (UST) 16 Teeth Bushing Bore Roller Chain Sprocket | N/A SK | N/A QD | N/A 1 in | N/A 16 |
| 00175656 | N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket | N/A SK | N/A QD | N/A 1 in | N/A 17 |
| 00175665 | N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket | N/A SK | N/A QD | N/A 1 in | N/A 18 |
| 00175675 | N/A Tsubaki (UST) 19 Teeth Bushing Bore Roller Chain Sprocket | N/A SK | N/A QD | N/A 1 in | N/A 19 |
| 00178601 | N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket | N/A 2012 | N/A Taper Locking | N/A 1/2 in | N/A 30 |
| 00178607 | N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket | N/A 2012 | N/A Taper Locking | N/A 1/2 in | N/A 36 |
| 00206561 | N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 5/8 in | N/A 17 |