Item # |
Item Name |
Bushing Size |
Bushing Type |
Chain Pitch Size |
Number of Teeth |
|---|---|---|---|---|---|
| 00176339 | N/A Tsubaki (UST) 11 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1-3/4 in | N/A 11 |
| 00176353 | N/A Tsubaki (UST) 12 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1-3/4 in | N/A 12 |
| 00176362 | N/A Tsubaki (UST) 13 Teeth Bushing Bore Roller Chain Sprocket | N/A SF | N/A QD | N/A 1-3/4 in | N/A 13 |
| 00176573 | N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket | N/A E | N/A QD | N/A 2 in | N/A 14 |
| 00176591 | N/A Tsubaki (UST) 16 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 16 |
| 00176600 | N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 17 |
| 00176609 | N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 18 |
| 00176631 | N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 20 |
| 00176640 | N/A Tsubaki (UST) 21 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 21 |
| 00176649 | N/A Tsubaki (UST) 22 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 22 |
| 00176660 | N/A Tsubaki (UST) 23 Teeth Bushing Bore Roller Chain Sprocket | N/A F | N/A QD | N/A 2 in | N/A 23 |
| 00176687 | N/A Tsubaki (UST) 26 Teeth Bushing Bore Roller Chain Sprocket | N/A J | N/A QD | N/A 2 in | N/A 26 |
| 00176708 | N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket | N/A J | N/A QD | N/A 2 in | N/A 30 |
| 00176722 | N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket | N/A M | N/A QD | N/A 2 in | N/A 40 |
| 00176727 | N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket | N/A M | N/A QD | N/A 2 in | N/A 45 |
| 00176732 | N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket | N/A M | N/A QD | N/A 2 in | N/A 54 |
| 00176737 | N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket | N/A M | N/A QD | N/A 2 in | N/A 60 |
| 00176742 | N/A Tsubaki (UST) 70 Teeth Bushing Bore Roller Chain Sprocket | N/A M | N/A QD | N/A 2 in | N/A 70 |
| 00180804 | N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket | N/A 1008 | N/A Taper Locking | N/A 3/8 in | N/A 18 |
| 00180814 | N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket | N/A 1008 | N/A Taper Locking | N/A 3/8 in | N/A 20 |
| 00174588 | N/A Tsubaki (UST) 19 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 3/8 in | N/A 19 |
| 00174593 | N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 3/8 in | N/A 20 |
| 00174629 | N/A Tsubaki (UST) 27 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 3/8 in | N/A 27 |
| 00174639 | N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 3/8 in | N/A 30 |
| 00174644 | N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 3/8 in | N/A 32 |