Item # |
Item Name |
Bushing Size |
Bushing Type |
Chain Pitch Size |
Number of Teeth |
|---|---|---|---|---|---|
| 00174649 | N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 3/8 in | N/A 35 |
| 00174671 | N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket | N/A SH | N/A QD | N/A 3/8 in | N/A 35 |
| 00172981 | N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 32 |
| 00172988 | N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 35 |
| 00172995 | N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 36 |
| 00173002 | N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 40 |
| 00173009 | N/A Tsubaki (UST) 42 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 42 |
| 00173015 | N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 45 |
| 00173023 | N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 48 |
| 00173029 | N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 54 |
| 00173035 | N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket | N/A 1610 | N/A Taper Locking | N/A 1/2 in | N/A 60 |
| 00173047 | N/A Tsubaki (UST) 72 Teeth Bushing Bore Roller Chain Sprocket | N/A 2012 | N/A Taper Locking | N/A 1/2 in | N/A 72 |
| 00174724 | N/A Tsubaki (UST) 15 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 1/2 in | N/A 15 |
| 00174733 | N/A Tsubaki (UST) 16 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 1/2 in | N/A 16 |
| 00174742 | N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 1/2 in | N/A 17 |
| 00174751 | N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 1/2 in | N/A 18 |
| 00174762 | N/A Tsubaki (UST) 19 Teeth Bushing Bore Roller Chain Sprocket | N/A JA | N/A QD | N/A 1/2 in | N/A 19 |
| 00174878 | N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 36 |
| 00174884 | N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 40 |
| 00174889 | N/A Tsubaki (UST) 42 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 42 |
| 00174896 | N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 45 |
| 00174901 | N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 48 |
| 00174907 | N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 54 |
| 00174912 | N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket | N/A SDS | N/A QD | N/A 1/2 in | N/A 60 |
| 00174771 | N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket | N/A SH | N/A QD | N/A 1/2 in | N/A 20 |